TMS320F28335 controlCARD Status: ACTIVE

TMDSCNCD28335

Description/Features

Technical Documents

Support & Community

Order Now



Description

The new C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. All of the C2000 controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable. Each controlCARD provides an isolated RS-232 interface for communications. The host system needs to provide only 5V power to the controlCARD. The initial controlCARDs from TI support the 100MHz TMS320F2808 (P/N TMDSCNCD2808) and the 150MHz floating-point TMS320F28335 (P/N TMDSCNCD28335). Standalone JTAG emulator required. Sold separately.

Features
  • TMS320F28335 Digital Signal Controller
  • Small form factor - 9cm x 2.5cm
  • Standard 100-pin DIMM interface
  • F28x analog I/O, digital I/O and JTAG signals at DIMM interface
  • Isolated RS-232 interface
  • 5V power supply required
  • Standalone JTAG emulator required for debug. Sold separately.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDSCNCD28335:
TMS320F28335 controlCARD

$69.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Selection Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 5680 11 Apr 2013 14,462
PDF 16727 17 Nov 2011 1,449

Software (7)


Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (5)

Name Part Number Tool Type
TMS320F2808 controlCARD  TMDSCNCD2808  Daughter Cards 
TMS320F2808 Experimenter Kit  TMDSDOCK2808  Development Kits 
TMS320F28335 Experimenter Kit  TMDSDOCK28335  Development Kits 
C2000 DC/DC Developer's Kit  TMDSDCDC8KIT  Evaluation Modules & Boards 
C2000 Digital Power Experimenter Kit  TMDSDCDC2KIT  Evaluation Modules & Boards 

TI Devices (3)

Part Number Name Product Family
TMS320F28332  Delfino Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28334  Delfino Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28335  Delfino Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C2000 Applications, Development Tools for C2000, C2000 06 Sep 2012 12:00 AM 88,322
C2000, Code Composer Studio v5, C2000 281x, Development Tools for C2000 20 Dec 2011 12:00 AM 40,180
Development Tools for C2000, FAQ, Compiler, C2000 02 May 2013 12:00 AM 44,191
Development Tools for C2000, C2000 28 Jan 2013 12:00 AM 14,804
C2000 281x, C2000, Code Composer Studio v4, Development Tools for C2000 22 Aug 2011 12:00 AM 91,816

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TMDSCNCD28335:

View All Tags