TMS320F28335 controlCARD

(ACTIVE) TMDSCNCD28335

Description & Features

Technical Documents

Support & Training

Order Now



Description

TMDSCNCD28335 is a DIMM100 controlCARD based evaluation and development tool for the Delfino F2833x series. controlCARDs are ideal to use for initial evaluation and system prototyping.  controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC ) to provide a low-profile single-board controller solution. For first evaluation, controlCARDs are typically purchased bundled with a baseboard, a Peripheral Explorer Kit, or an application kit. The TMDSCNCD28335 control card requires a baseboard to function.

Features

Hardware Features

  • TMDSCNCD28335: TMS320F28335 DIMM100 based controlCARD
  • Small form factor
  • F28x analog I/O, digital I/O and JTAG signals to DIMM interface
  • Isolated RS-232 interface
  • 5V power and JTAG debug probe required (provided with baseboard bundles)
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28335

 

Software Features

 

Get Started


What's Included

  • Delfino F28335 controlCARD


Need more performance? Check out the dual-core F2837xD

  • Consolidate MCUs with 800MIPS of total system performance
  • Fast transient response with new CPU accelerator
  • Increase precision and system throughput with four 16bit ADCs

Take your C2000 design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDSCNCD28335:
TMS320F28335 controlCARD

$69.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 64 02 Jan 2019 0

Software (1)

Design Kits & Evaluation Modules  ( 4 )

Name Part Number Tool Type
TMS320F28335 Experimenter Kit  TMDSDOCK28335  Development Kits 
C2000 Peripheral Explorer Kit  TMDSPREX28335  Evaluation Modules & Boards 
C2000 Resolver to Digital Conversion Kit  TMDSRSLVR  Evaluation Modules & Boards 
High Voltage Motor Control and PFC Developer's Kit  TMDSHVMTRPFCKIT  Evaluation Modules & Boards 

TI Devices (4)

Part Number Name Product Family
TMS320F28332  Delfino™ 32-bit MCU with 150 MIPS, FPU, 128 KB Flash, EMIF, 12b ADC  C2000 real-time control MCUs 
TMS320F28333  Delfino™ 32-bit MCU with 100 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC  C2000 real-time control MCUs 
TMS320F28334  Delfino™ 32-bit MCU with 150 MIPS, FPU, 256 KB Flash, EMIF, 12b ADC  C2000 real-time control MCUs 
TMS320F28335  Delfino™ 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs