Delfino C28343 controlCARD Status: ACTIVE

TMDSCNCD28343

Description/Features

Technical Documents

Support & Community

Order Now



Description

The C28343 controlCARD allows users to easily evaluate all the functionality of the 200MHz C28343 floating point controller and is compatible with existing controlCARD tool kits. The card provides all the chip support necessary, needing only a 5V supply to be fully functional. The controlCARD also has two on board 12-bit ADCs and a 64KB EEPROM for non volatile program storage. Based on the standard DIM100 controlCARD form factor it is pin compatible with other C2000 controlCARDs.

Features
  • 100 pin DIM100 form factor controlCARD, based on 256 pin C28343 package
  • Compatible with existing C2000 controlCARD tools
  • Single 5V supply for full card functionality
  • All C28343 power and support built onto the controlCARD
  • 2 on board 12-bit ADCs
  • 64KB EEPROM for non-volatile memory program storage

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDSCNCD28343:
Delfino C28343 controlCARD

$109.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 218 10 Jun 2009 852
PDF 109 03 Mar 2009 403

Software (1)


TI Devices (1)

Part Number Name Product Family
TMS320C28343  Delfino Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   31 Dec 2014  
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number