Delfino C28346 DIM168 ControlCARD Status: ACTIVE

TMDSCNCD28346-168

Description/Features

Technical Documents

Support & Community

Order Now



Description

The DIM168 controlCARD allows users to easily evaluate all the functionality of the 300MHz C28346 floating point controller. The card provides all the chip support necessary, needing only a 5V supply to be fully functional. Using the controlCARD users can easily access all C28346 pins through the DIM168 interface. The card also provides two 128KB external RAM memories and a 64KB EEPROM. The DIM168 controlCARD is not compatible with existing C2000 controlCARD tools.

Features
  • 168 pin DIM168 form factor controlCARD
  • Based on 256 pin C28346 package
  • Single 5V supply for full card functionality
  • All C28346 power and support built onto the controlCARD
  • Access to all C28346 pins 2 128KB external RAM memories 64KB EEPROM for non-volatile memory program storage
  • Not compatible with existing C2000 controlCARD tools


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDSCNCD28346-168:
Delfino C28346 DIM168 ControlCARD

$125.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  

Software (1)


TI Devices (1)

Part Number Name Product Family
TMS320C28346  Delfino Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   19 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  


See More Training & Events

Customer Tags Help

Most Popular Tags for TMDSCNCD28346-168:

View All Tags