Data Concentrator Evaluation Module

(ACTIVE) TMDSDC3359

Description & Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

Smart Data Concentrator Evaluation Module is based on AM3359 as the main processor and has Power Line Communication (PLC) Module to support various OFDM PLC communication standards. TMDSDC3359 also has capability to support multiple interfaces, sub-1GHz and 2.4GHz RF, Ethernet, RS-232, and RS-485. This evaluation module is ideal development platform for smart grid infrastructure applications including data concentrator, convergent node of grid sensor network, and control equipment of power automation.

The following software should be downloaded for this evaluation module:

Features
  • On board 120-/240-v power supply
  • Isolation to prevent damage from high voltages and currents
  • Three-phase power line communication module
  • Sitara ARM Cortex -A8 processor for control, communications and signal processing. Full Linux® BSP supported by TI
  • Supports control and data communications: Ethernet, USB, sub-1GHz and 2.4GHz RF, RS232, RS485, Infrared receiver and transmitter
  • Designed with best practices for high-speed systems: Good reference design for passing ESD system tests


Order Now
Part Number Buy from Texas Instruments Status

TMDSDC3359:
Data Concentrator Evaluation Module

$699.00(US$)


ACTIVE
Technical Documents
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1498 16 Sep 2013 488
More Literature (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 164 27 Aug 2013 3,739

Design Kits & Evaluation Modules (3)

Name Part Number Tool Type
AM3359 Industrial Communications Engine (ICE)  TMDXICE3359  Development Kits 
AM3359 Industrial Development Kit (IDK)  TMDXIDK3359  Development Kits 
C2000 Power Line Modem Developer's Kit  TMDSPLCKIT-V3  Evaluation Modules & Boards 

TI Devices (10)

Part Number Name Product Family
AFE031  Powerline Communications Analog Front End  Operational Amplifier (Op Amp) 
AFE032  Power Line Communications Analog Front End  Operational Amplifier (Op Amp) 
AM3352  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
AM3356  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
AM3357  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
AM3358  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
AM3359  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
F28M35H52C  Concerto Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28069  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28235  Digital Signal Controller  C2000 32-bit Real-time Control MCUs 
Support and Community

Wikis

Visit the TI Wiki

Topics Last modified
28 Aug 2013 9:07 AM
28 Aug 2013 9:07 AM

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number