C2000 Digital Power Experimenter Kit Status: ACTIVE

TMDSDCDC2KIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

View   View Image

C2000 Digital Power Experimenter Kit (DPEK) is ideal for hardware or software design engineers who want to explore the concept of digital power supply design. The kit contains a 2-rail DC-DC evaluation board using TI PowerTrain™ modules, on-board digital multi-meter and active load for transient response tuning. The DPEK also contains Code Composer Studio™ IDE v.3.3 C28x™ Free 32K byte Version, 9V power supply and a TMS320F2808-based controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. C2000 application software with example code and full hardware details available. Digital Power Supply Workshop teaching material and lab software are also available. Standalone JTAG emulator required. Sold separately.

Features
  • TMS320F2808 based controlCARD.
  • 2-rail DC-DC EVM w/on-board multi-meter
  • Composer Studio™ IDE v.3.3 C28x™ Free 32K byte Version
  • 9V power supply
Standalone JTAG emulator required. Sold separately.
Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status OS   Current Version   Version Date   Description  

TMDSDCDC2KIT:
C2000 Digital Power Experimenter Kit

$229.00(US$)


Pricing may vary.



ACTIVE N/A   v1.0   28-May-08   Ideal for device exploration, testing. Docking station access to controlCARD signals, breadboard areas, RS-232, on board USB JTAG emulation  
Contact a Distributor  
Technical Documents
More Literature (4)
Title Abstract Type Size (KB) Date Views
ZIP 6154 08 Apr 2010 754
PDF 447 06 Jul 2009 2,144
PDF 304 28 May 2008 496
PDF 112 15 Jan 2008 340

Software (2)

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (5)

Name Part Number Tool Type
TMS320F2808 controlCARD  TMDSCNCD2808  Daughter Cards 
TMS320F28335 controlCARD  TMDSCNCD28335  Daughter Cards 
TMS320F2808 Experimenter Kit  TMDSDOCK2808  Development Kits 
TMS320F28335 Experimenter Kit  TMDSDOCK28335  Development Kits 
C2000 DC/DC Developer's Kit  TMDSDCDC8KIT  Evaluation Modules & Boards 

TI Devices (8)

Part Number Name Product Family
TMS320C2801  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2802  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320F28015  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F28016  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2802  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2806  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2808  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2809  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C2000 Applications, Development Tools for C2000, C2000 06 Sep 2012 12:00 AM 87,808
C2000, Code Composer Studio v5, C2000 281x, Development Tools for C2000 20 Dec 2011 12:00 AM 39,798
Development Tools for C2000, FAQ, Compiler, C2000 02 May 2013 12:00 AM 43,711
Development Tools for C2000, C2000 28 Jan 2013 12:00 AM 14,583
C2000 281x, C2000, Code Composer Studio v4, Development Tools for C2000 22 Aug 2011 12:00 AM 91,531

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TMDSDCDC2KIT:

View All Tags