C2000 DC/DC Developer's Kit Status: ACTIVE

TMDSDCDC8KIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

View   View Image

The DC/DC Digital Power Developer’s Kit targets multi-rail and multi-phase applications and includes an F28044 DSC based controlCARD to demonstrate the capabilities of the device as a 16-rail digital power controller. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. The DC/DC Developer’s kit includes a DC/DC motherboard using eight of TI’s digital non-isolated PowerTrain™ modules useful for prototyping DC point-of-load power control in a wide range of equipments for industry, communications infrastructure and consumer electronics. Kit is complete with Code Composer Studio™ IDE v3.3 C28x™ Free 32K Byte Version and a 9V power supply. C2000 applications software with example code and full hardware details also available. Standalone JTAG emulator required. Sold separately.

Features
  • DC/DC Kit includes
  • 8-rail DC/DC EVM using TI PowerTrain™ modules (10A)
  • F28044 controlCARD
  • C2000 Applications software with example code and full hardware details
  • Code Composer Studio™ IDE v.3.3 C28x™ Free 32K byte Version
  • 9VDC power supply
    • Standalone JTAG emulator required. Sold separately.
Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) OS   Current Version   Version Date  

TMDSDCDC8KIT:
C2000 DC/DC Developer's Kit


ACTIVE $325.00   N/A   v1.0   28 MAY 2008  
Contact a Distributor  
Technical Documents
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 447 06 Jul 2009 2,794
PDF 757 30 Jul 2008 678
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  Code Composer Studio(TM) IDE 
TMS320F2808 controlCARD  TMDSCNCD2808  Daughter Cards 
TMS320F28335 controlCARD  TMDSCNCD28335  Daughter Cards 
C2000 Digital Power Experimenter Kit  TMDSDCDC2KIT  Development Boards/EVMs 
TMS320F2808 Experimenter Kit  TMDSDOCK2808  Starter Kits 
TMS320F2808 eZdsp Starter Kit (DSK)  TMDSEZS2808  Starter Kits 
TMS320F28335 Experimenter Kit  TMDSDOCK28335  Starter Kits 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320C2801  32-Bit Digital Signal Controller with ROM  C2000™ 32-bit Real-time MCUs 
TMS320C2802  32-Bit Digital Signal Controller with ROM  C2000™ 32-bit Real-time MCUs 
TMS320F28015  32-Bit Digital Signal Controller with Flash  C2000™ 32-bit Real-time MCUs 
TMS320F28016  32-Bit Digital Signal Controller with Flash  C2000™ 32-bit Real-time MCUs 
TMS320F2802  32-Bit Digital Signal Controller with Flash  C2000™ 32-bit Real-time MCUs 
TMS320F2806  32-Bit Digital Signal Controller with Flash  C2000™ 32-bit Real-time MCUs 
TMS320F2808  32-Bit Digital Signal Controller with Flash  C2000™ 32-bit Real-time MCUs 
TMS320F2809  32-Bit Digital Signal Controller with Flash  C2000™ 32-bit Real-time MCUs 
TMS320F28234  Digital Signal Controller  C2000™ 32-bit Real-time MCUs 
TMS320F28235  Digital Signal Controller  C2000™ 32-bit Real-time MCUs 
TMS320F28334  Delfino Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28335  Delfino Microcontroller  C2000™ 32-bit Real-time MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C2000 Applications, Development Tools for C2000, C2000 14 Jul 2011 12:00 AM 49,405
Code Composer Studio v4, C2000, C2000 281x, Development Tools for C2000 22 Aug 2011 12:00 AM 73,928
Development Tools for C2000, Code Composer Studio v5, C2000 281x, C2000 20 Dec 2011 12:00 AM 10,824
Flash, FAQ, C2000, C2000 Delfino 2833x, C2000 2823x, Flash for C2000, C2000 281x, C2000 280x, Development Tools for C2000 03 May 2011 12:00 AM 36,961
Compiler, FAQ, Development Tools for C2000, C2000 06 Feb 2012 12:00 AM 28,616

Search Embedded Processors Wiki

Customer Tags Help

No Tags are Available for this Part Number