Delfino C28343 Experimenter's Kit Status: ACTIVE

TMDSDOCK28343

Description/Features

Technical Documents

Support & Community

Order Now



Description

The C28343 Experimenter's Kit allows allows users to easily evaluate all the functionality of the 200MHz C28343 floating point controller. The kit includes a C28343 controlCARD and a docking station with access to many C28343 pins and a prototyping area. The C28343 controlCARD provides all the chip support necessary, needing only a 5V supply to be fully functional. The controlCARD also has two on board 12-bit ADCs and a 64KB EEPROM for non volatile program storage. Based on the standard DIM100 controlCARD form factor it is pin compatible with other C2000 controlCARDs. This kit requires an external JTAG emulator(sold separately).

Features
  • Docking station with access to most controlCARD pins and prototyping area
  • C28343 controlCARD based on C28343 controller
  • Single 5V supply for full card functionality
  • All C28343 power and support built onto the controlCARD
  • 2 on board 12-bit ADCs
  • 64KB EEPROM for non-volatile memory program storage
  • External JTAG emulator required, sold separately

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDSDOCK28343:
Delfino C28343 Experimenter's Kit

$159.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 447 06 Jul 2009 2,506
PDF 218 10 Jun 2009 852
PDF 109 03 Mar 2009 403

Software (2)


Development Tools (1)

Name Part Number Tool Type
Blackhawk USB JTAG Emulator  TMDSEMU2000U  JTAG Emulators/ Analyzers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Delfino C28343 controlCARD  TMDXCNCD28343  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
TMS320C28343  Delfino Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number