Delfino C28346 DIM168 Experimenter's Kit
(ACTIVE) TMDSDOCK28346-168
Description
The Delfino C28346 DIM168 Experimenter's Kit allows users to easily evaluate all the functionality of the 300MHz C28346 floating point controller. The kit includes a DIM168 C28346 controlCARD as well as a docking station with a prototyping area. The controlCARD provides all the chip support necessary, needing only a 5V supply to be fully functional. Using the controlCARD users can easily access all C28346 pins through the DIMM168 interface. The card also provides two 128KB external RAM memories and a 64KB EEPROM. The DIM168 controlCARD is not compatible with existing C2000 controlCARD tools. An external JTAG emulator is included with this kit.
Features
- 168 pin DIM168 form factor controlCARD, based on 256 pin C28346 package
- DIM168 docking station with access to many C28346 pins and a prototyping area
- Single 5V supply for full card functionality
- All C28346 power and support built onto the controlCARD
- Access to all C28346 pins
- 2 128KB external RAM memories
- 64KB EEPROM for non-volatile memory program storage
- Not compatible with existing C2000 controlCARD tools
- XDS100 emulator included
Take your C2000 design to the next level
Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Cart