Delfino C28346 DIM168 Experimenter's Kit Status: ACTIVE

TMDSDOCK28346-168

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Delfino C28346 DIM168 Experimenter's Kit allows users to easily evaluate all the functionality of the 300MHz C28346 floating point controller. The kit includes a DIM168 C28346 controlCARD as well as a docking station with a prototyping area. The controlCARD provides all the chip support necessary, needing only a 5V supply to be fully functional. Using the controlCARD users can easily access all C28346 pins through the DIMM168 interface. The card also provides two 128KB external RAM memories and a 64KB EEPROM. The DIM168 controlCARD is not compatible with existing C2000 controlCARD tools. An external JTAG emulator is included with this kit.

Features
  • 168 pin DIM168 form factor controlCARD, based on 256 pin C28346 package
  • DIM168 docking station with access to many C28346 pins and a prototyping area
  • Single 5V supply for full card functionality
  • All C28346 power and support built onto the controlCARD
  • Access to all C28346 pins
  • 2 128KB external RAM memories
  • 64KB EEPROM for non-volatile memory program storage
  • Not compatible with existing C2000 controlCARD tools
  • XDS100 emulator included

Order Now
Part Number Buy from Authorized Distributors Status

TMDSDOCK28346-168:
Delfino C28346 DIM168 Experimenter's Kit

Pricing may vary.

ACTIVE
Contact a Distributor  
Technical Documents
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 447 06 Jul 2009 2,130
PDF 629 03 Mar 2009 613

Development Tools (1)

Name Part Number Tool Type
Blackhawk USB JTAG Emulator  TMDSEMU2000U  JTAG Emulators/ Analyzers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Delfino C28346 DIM168 ControlCARD  TMDSCNCD28346-168  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
TMS320C28346  Delfino Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   19 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number