TMS320VC5509A DSP Starter Kit (DSK) Status: ACTIVE

TMDSDSK5509

Description/Features

Technical Documents

Support & Community

Order Now



Description

The new TMS320C55x Power Optimization DSK optimizes and maximizes the power efficiency and battery life of portable and mobile applications. Available today, the DSK includes a fully-integrated set of power estimation and measurement tools and allows developers to accurately plan, analyze, manage and optimize real-time power consumption.

Determining accurate power consumption early in the design process is essential. The new Power Optimization DSK eliminates the guesswork and provides visibility into C55x™ DSPs, allowing you to make the right tradeoffs in performance, peripherals activity and external memory use.

In addition, the tools enable developers to consume only as much power as necessary by dynamically turning off all peripherals and internal functional units when not in use. You can now configure devices based on accurate and detailed power consumption information.

  • Power planning tools: Plan net power consumption with device specific power planning tools. Review application notes and spreadsheet to create a trial configuration.
  • Power Scaling Library: Scale voltage and frequency using power scaling software.
  • Power Manager in DSP/BIOS™ kernel: Manage power states with the DSP/BIOS™ power management kernel.
  • National Instruments Power Analyzer: Measure and analyze power consumption using the National Instruments Analyzer. The DSK has built-in National Instruments USB measurement hardware for power monitoring and trigger functionality for profiling power consumption during specific segments of code.
The full contents of the kit include:
  • VC5509a DSP Development Board
  • VC5509a DSK Code Composer Studio(TM) v3.1 IDE
  • National Instrument’s Power Analyzer
  • DSP/BIOS PWR MGR and Power Scaling Library
  • Quick Start Guide
  • Technical Reference
  • Customer Support Guide
  • USB Cable
  • Universal Power Supply
  • AC Power Cord(s)

Features

The DSK features the TMS320VC5509A DSP, a 200 MHz device delivering up to 400 million instructions per second (MIPs) and is designed for products that require an optimized combination of power, performance and area. The C5509A is based on the industry's lowest power TMS320C5000 DSP platform and is ideal for applications such as digital audio players, digital still cameras, electronic books, portable medical devices, voice recognition, GPS receivers, fingerprint/pattern recognition, wireless modems, headsets and biometrics. Other hardware features of the TMS320VC5509A DSK board include:

  • Embedded JTAG support via USB
  • High-quality 24-bit stereo codec
  • Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 256K words of Flash and 8 MB SDRAM
  • Expansion port connector for plug-in modules
  • On-board standard IEEE JTAG interface
  • +5V universal power supply

 

Software Tools - Designers can readily target the TMS320VC5509A DSP through TI's robust and comprehensive Code Composer Studio(TM) DSK development platform. Code Composer Studio features for the Power Optimization DSK include:

  • A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, integrated CodeWright editor with CodeSense technology for faster code creation, data visualization, a profiler and a flexible project manager
  • Power Analyzer and Power Scaling Library
  • DSP/BIOS(TM) real-time kernel (with PWR MGR)
  • Target error recovery software
  • DSK diagnostic tool

What's Included
  • CCS- DSK version
  • DSK Users manual
  • NI Power Analysis Plugin
  • Power management app note
  • Power supply, line cord and USB cable
  • SDI Drivers

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   OS   Current Version   Version Date  

TMDSDSK5509:
TMS320VC5509A DSP Starter Kit (DSK)

$495.02(US$)


Pricing may vary.



ACTIVE PC   Win95/98/NT   v3.10   1/16/2006  
Contact a Distributor  
Technical Documents
TI Wikis (1)
Title Date
TI Embedded Processors Wiki 19 Oct 2012
Third Party Documents (1)
Title Date
Technical Documentation & Schematics for C5509 DSK -- from Spectrum Digital Inc. 24 Mar 2011
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 84 21 Apr 2006 717

TI Devices (4)

Part Number Name Product Family
TMS320VC5501  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5502  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5507  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5509A  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   14 May 2013  -  17 May 2013  
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

Most Popular Tags for TMDSDSK5509:

View All Tags