OMAP35x Evaluation Module (EVM) Status: ACTIVE

TMDSEVM3530

Description/Features

Technical Documents

Support & Community

Order Now


Important Note

The latest generation of this tool is the AM/DM3730 Evaluation Module, please visit the TMDSEVM3730 page for additional information on this offering.

View all related products


Description

OMAP35x EVM Windows CE Support 
Special limited time offers available now.

Developed with Mistral Solutions, the OMAP35x Evaluation Module (EVM) enables developers to immediately start evaluating OMAP35x processors (OMAP3530, OMAP3525, OMAP3515, OMAP3503) and begin building low power applications such as portable media players, navigation devices, handheld game consoles, single board computers, data terminals, point of sale/service, software defined radio, medical applications, media controllers and numerous other products requiring low power and high performance.

 

Additional Information:

Features

Hardware: Designed with a modular and extendable architecture, the OMAP35x EVM consists of four interconnected boards that form the complete system. The following is an overview of what is on each board.

OMAP35x EVM Main Board:
  • 3.7" VGA/QVGA touch screen LCD display supporting landscape/portrait modes
  • Camera connector to support third party CMOS Sensors
  • S-Video/Component/Composite input via TVP5146, S-Video output
  • USB Host Control Functionality (EHCI)
  • High Speed USB 2.0
  • Daughter card connections to most peripheral interfaces
  • 10/100Mbps Ethernet, SDIO, I2C, JTAG, Keypad
  • High-speed MMC/SD
OMAP35x EVM Processor Module:
  • Speed optimized OMAP3530 processor (720MHz ARM Cortex-A8 / 520MHz C64x+ DSP)
  • 256 MB LPDDR/256 MB NAND Flash
OMAP35x EVM Power Module:
  • TPS65950 Integrated Power Management IC that supports the power and peripheral requirements of the OMAP35x application processors

 

WL1271 Daughter Card:

  • WL1271-based module by LS Research which adds Wireless LAN (IEEE 802.11 b/g/n) and Bluetooth® 2.1+EDR connectivity to the system
  • On board chip antenna

 

Software: The OMAP35x EVM software is available in TI's Linux Digital Video Software Development Kit (DVSDK) for OMAP3530/3525 Processors, and the Windows Embedded CE Software Development Kit (SDK) for Cortex-A8-based Processors. The DVSDKs include binaries, peripheral drivers, and demos for Linux and access to Windows Embedded CE 6.0 R3 that enable users to quickly develop and adapt applications across both operating systems. Additionally, users receive a 180-day evaluation of CE 6.0 R3, Visual Studio 2005, and a Platform Builder plug-in for Visual Studio 2005. WL1271 Daughter Card Linux drivers are also available.



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   OS   Current Version   Version Date  

TMDSEVM3530:
OMAP35x Evaluation Module (EVM)

$1795.00(US$)


Pricing may vary.



ACTIVE PC   Win95/NT   v1.0   18 AUG 2009  
Contact a Distributor  
Technical Documents
TI Wikis (1)
Title Date
OMAP3 Boards Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
Third Party Documents (1)
Title Date
Technical Documentation & Design Files for OMAP3530 EVM - from Mistral 24 Mar 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 137 08 Jan 2010 687

Software (2)

Name Part Number Software Type
Linux Digital Video Software Development Kit (DVSDK) for OMAP3530/3525 Digital Media Processors  LINUXDVSDK-OMAP3530  Software Development Kits (SDK) 
Windows® Embedded Compact and CE Software Development Kit (SDK) for Cortex™-A8-based Processors  WINCESDK-A8  Software Development Kits (SDK) 

Development Tools (3)

Name Part Number Tool Type
Adaptive Clocking JTAG Emulator Adapters  TMDSADP  JTAG Emulators/ Analyzers 
XDS560 Class High Speed Emulators  XDS560  JTAG Emulators/ Analyzers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 

TI Design Network (2)

Search for Third Party Products & Services

Name Part Number Company Headquarters Location Tool Type
LI-3M02 Camera board for OMAP35x EVM    Leopard Imaging Inc  United States  Evaluation Modules & Boards 
e-CAM51_44x - 5MP MIPI Camera board for TI's OMAP 4 Processors    e-con Systems India Pvt. Ltd.  India  Evaluation Modules & Boards 

TI Devices (6)

Part Number Name Product Family
OMAP3503  Applications Processor  ARM Cortex-A8 Core 
OMAP3515  Applications Processor  ARM Cortex-A8 Core 
OMAP3525  Applications Processor  DSP+ARM Cortex-A8 
OMAP3530  Applications Processor  DSP+ARM Cortex-A8 
TPS65950  Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver  Power Management 
WL1271-TIWI  WLAN 802.11 b/g/n & Bluetooth v2.1+EDR Transceiver from LS Research  Mesh and IP Networks 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TMDSEVM3530:

View All Tags