TMS320C6472 Evaluation Module Status: ACTIVE

TMDSEVM6472

Description/Features

Technical Documents

Support & Community

Order Now



Description

TMS320C6472 Evaluation Modules

  • TMDSEVM6472 - TMS320C6472 Evaluation Module (EVM) is a standalone low cost board. It includes single high-performance C6472 DSP on-board with:
    • 256 MB of 533 MHz DDR2
    • 128 MB Nand Flash
    • 1Mb I2C EEPROM for local boot (remote boot possible)
    • Two SGMII 10/100/1000 Ethernet ports (on AMC edge connector) with MDIO
    • RS232 UART
    • Single module 170-pin AMC expansion for SRIO, TSIP, EMAC0, EMAC1 and I2C

    The C6472 EVM comes with embedded emulation capability with USB Host interface which can be used with the C6472 on the EVM. In addition, an external emulator via 14-pin JTAG emulation header can be used. The software accompanying the C6472 EVM includes Code Composer Studio Studio™ version 4 (CSv4), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.

    The C6472 EVM is designed for an ease of use environment to evaluate the high power efficient multicore C6472 DSP. The memories and peripherals configuration of C6472 EVM allows customers to use C6472 EVM as a simple server. The emulation capability and software included in the EVM will allow customer to program the C6472 DSP to benchmark the algorithms that are intended to be implemented on C6472.

  • TMDSEVM6472LE - TMS320C6472 Lite Evaluation Module with XDS560V2 Emulation
    • The TMDSEVM6473LE EVM comes with XDS560V2 onboard emulation capability. The included XDS560 mezzanine card uses the TI 60-pin JTAG emulation header.

Features
  • Single C6472 processor
  • 256 MB of 533MHz DDR2
  • 128 MB Nand Flash
  • 1Mb I2C EEPROM for local boot (remote boot possible)
  • Two 10/100/1000 Ethernet ports on board with MDIO
  • RS232 UART
  • Single module 170-pin AMC expansion for SRIO, TSIP, EMAC0, EMAC1 and I2C
  • C6455 EVM pin-compatible HPI daughter card connector
  • 2 user programmable LEDs and DIP SWs
  • 14-pin JTAG emulator header
  • Embedded JTAG emulation with USB Host interface (Provided as upgrade Option)
  • Board-specific Code Composer Studio™ Integrated Development Environment
  • Simple setup
  • Includes design files such as Orcad and Gerber
  • Board support library accelerates software development on the EVM
What's Included

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Host   OS   Current Version   Version Date  

TMDSEVM6472:
TMS320C6472 Evaluation Module


ACTIVE $349.01   PC   Microsoft Windows 2000 & XP   v1.0   28 JAN 2010  

TMDSEVM6472LE:
TMS320C6472 Lite Evaluation Module (EVM) with XDS560V2 Emulation


Not Available ACTIVE $599.00          
Contact a Distributor  
Technical Documents
TI Wikis (1)
Title Date
Development Tools, Operating Systems and Embedded Software Wikis - for TI Embedded Processors 08 Aug 2011
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1800 30 Jun 2011
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 137 01 Jul 2011 469
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1485 30 Apr 2012 2,033
More Literature (4)
Title Abstract Type Size (KB) Date Views
MP4 19595 25 Feb 2010 157
MP4 22930 22 Feb 2010 146
MP4 15161 22 Feb 2010 190
MP4 8793 22 Feb 2010 130
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  Code Composer Studio(TM) IDE 
XDS510 Class Emulators  XDS510  Emulators/Analyzers 
XDS560 Class High Speed Emulators  XDS560  Emulators/Analyzers 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320C6455  Fixed-Point Digital Signal Processor  C6000 High Performance DSP 
TMS320C6457  Communications Infrastructure Digital Signal Processor  C6000 High Performance DSP 
TMS320C6472  Fixed-Point Digital Signal Processor  C6000 High Performance Multicore DSP 
TMS320C6474  Multicore Digital Signal Processor  C6000 High Performance Multicore DSP 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C647x, C645x, Code Composer Studio v3, Code Composer Studio v4, FAQ, CSL 13 Jul 2011 12:00 AM 34,614
SYSBIOS, Multicore, SDK, C64x, C647x, C645x 25 Jan 2011 12:00 AM 17,890
C645x, GSG, Multicore, C647x, SYSBIOS, C64x, SDK 20 Jan 2011 12:00 AM 9,108
C647x 21 Dec 2011 12:00 AM 20,976
C647x 21 Dec 2011 12:00 AM 21,918

Search Embedded Processors Wiki

Customer Tags Help

No Tags are Available for this Part Number