TMS320C6474 Evaluation Modules (EVMs)
(ACTIVE) TMDSEVM6474
Description
TMS320C6474 Evaluation Modules
The TMS320C6474 Lite Evaluation Modules (EVMs) include easy-to-use, cost-efficient development tools that are designed to help developers quickly get started with designs using the C6474 multicore DSP. They all include an on-board, single C6474 processor with robust connectivity options that allows customers to use this AMC form factor card in various systems. It also works as a stand alone board.
- TMDSEVM6474L - TMS320C6474 Lite Evaluation Module (EVM)
- The TMDSEVM6474 EVM comes with XDS100 onboard emulation capability. In addition, an external emulator via JTAG emulation header can be also be used.
- TMDSEVM6474LE - TMS320C6474 Lite Evaluation Module with XDS560V2 Emulation
- o The TMDSEVM6474LE EVM comes with XDS560V2 onboard emulation capability. The included XDS560 mezzanine card uses the TI 60-pin JTAG emulation header.
Features
- Single wide AMC like form factor
- Single C6474 processor
- 512 MB DDR
- 128 MB Nand Flash
- 1Mb I2C EEPROM for local boot (remote boot possible)
- 10/100/1000 Ethernet ports on board
- User programmable LEDs and DIP SWs
- 60-pin JTAG emulator header
- Embedded JTAG emulation with USB Host interface
- Board-specific Code Composer Studio™ Integrated Development Environment
- Simple setup
- Includes design files such as Orcad and Gerber

Cart