F2812 Development Bundle with USB Emulator
(OBSOLETE) TMDSEVU2812
| THIS PRODUCT IS NO LONGER AVAILABLE | |||
| Replacement Products | |||
| Name | Number | Company | Tool Type |
| TMS320F2812 eZdsp Start Kit (DSK) | TMDSEZD2812 | Texas Instruments | Development Kits |
Description
Host Platform Supported: TMS320F2812
Number of Processors: 1
Clock Speed Available (MHz): 150 MHz
Board Size: 83 x 146 mm (3.26 x 5.75 inches)
External Memory: 1.0Mword Total Memory
Expansion Options: 3 expansion connectors
Software Included: Drivers for Code Composer Studio
The F2812 Development Bundle gives designers a complete and cost effective way to take their design from concept to production. The bundle provides capabilities to evaluate characteristics of the TMS320F2812 DSP and develop, demonstrate, and run software for the processor.
The XDS510 emulator is tightly integrated with the Code Composer Studio™ debugger interface, making all of TI’s real time emulation control and visualization capabilities available to the developer. These range from single-stepping, and register visibility, to software and hardware breakpoints, and cycle-accurate benchmarking. All of this is supported without requiring a debug monitor. Custom target boards for all TI DSPs can be debugged using the XDS510-USB emulator included in this development bundle, through a standard 14-pin JTAG header
This bundle also includes Code Composer Studio and a 1 year subscription service. Registered copies of CCS (for registration procedure click here) can be upgraded through Update Advisor.
F2812 eZdsp starter kit (Rev E silicon) - in socket
C2000 Code Composer Studio™ IDE + 1 year subscription service
XDS510 USB Emulator with USB cable and drivers
Features
eZdsp Starter Kit
- TMS320F2812 Digital Signal Processor (in socket)
- 18 KWords RAM
- 128 KWords on chip Flash ROM
- 64 KWords on board RAM
- Expansion connectors
- Onboard embedded IEEE 1149.1 JTAG controller
- 5 Volt only operation with supplied adapter
- Onboard IEEE 1149.q JTAG emulation
Emulator
- Supports Texas Instruments DSPs and Microcontrollers with JTAG interface
- Compatible with 3.3V or 5V processors
- USB bus powered
- Supports USB 1.x and USB 2.0 (full speed)
Code Composer Studio
- C/C++ compiler, assembler, linker
- XDS510™ emulation drivers
- Simulators for full devices, CPU only and CPU plus memory for optimal performance
- Integrated Visual Project Manager with source control interface, multi-project support and the ability to handle 1000's of project files
- Editor with CodeMaestro™ technology to simplify the creation of C/C++ programs
- Source Code Debugger common interface for both simulator and emulator targets
- DSP/BIOS™Host Tooling Support (Configure, Real-time analysis and Debug)
- Update Advisor to keep your system current with the latest releases from TI (requires active subscription)

Cart