Description
The TMS320F28044 eZdsp™ is a stand alone module that lets evaluators examine certain characteristics of the TMS320F28044 digital signal controller to determine if this DSP-based processor meets their digital power application requirements. This module provides plug-and-play functionality, enabling both experienced and novice designers an easy way to get started immediately with innovative product designs. The kit, which provides new performance-enhancing features such as embedded IEEE 1149.1 JTAG controller with USB emulation, can be operated without additional development tools such as an emulator. Furthermore, the module is an excellent platform to develop, demonstrate, and run software for the TMS320F28044 controller.
Features
Hardware Features:- TMS320F28044 @ 100MHz, socketed
- 20K on-chip zero wait-state SARAM
- 256K bit I2C EEPROM
- 20MHz input clock to TMS320F28044
- On-board embedded JTAG emulation with USB host connection
- Support for external emulator via standard JTAG header
- SCI port with on-board transceivers
- Boot mode selection switches
- Code Composer Studio for eZdsp
- F28044 eZdsp Diagnostics Utility
- Host and target source for Diagnostics, POST, and EEPROM programming
- CD-ROM including software and documentation
- Power supply, line cord and USB cable

Cart