TMS320F2812 eZdsp Start Kit (DSK) Status: ACTIVE

TMDSEZD2812

Description/Features

Technical Documents

Support & Community

Order Now



Description

Host Platform Supported: TMS320F2812
Number of Processors: 1
Clock Speed Available (MHz): 150 MHz
Board Size: 83 x 146 mm (3.26 x 5.75 inches)
External Memory: 1.0Mword Total Memory
Expansion Options: 3 expansion connectors
Software Included: Drivers for Code Composer Studio™ IDE


For information on the socketed version of the F2812 eZdsp please visit the Spectrum Digital webpage by clicking here.

The F2812 eZdsp™ is a stand alone module that lets evaluators examine certain characteristics of the F2812 digital signal processor (DSP) to determine if this DSP meets their application requirements. This module has a single chip parallel port to JTAG scan controller. Therefore the module can be operated without additional development tools such as an emulator. Furthermore, the module is an excellent platform to develop, demonstrate, and run software for the F2812 processor


Features

The TMSF2812 eZdsp™ integrates the essential key features to allow users to understand the TMS320F2812 characteristics.

Hardware features

  • TMS320F2812 Digital Signal Processor
  • 18K words RAM
  • 128K words on chip Flash ROM
  • 64K words on board RAM
  • Expansion connectors
  • Onboard embedded IEEE 1149.1 JTAG controller
  • 5 Volt only operation with supplied adapter
  • Onboard IEEE 1149.q JTAG emulation

Software Features:

  • A copy of Code Composer Studio specifically designed to only work with the eZdsp target
  • Compatible with Flash programming utilities from Spectrum Digital

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDSEZD2812:
TMS320F2812 eZdsp Start Kit (DSK)

$395.01(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (6)

Part Number Name Product Family
TMS320C2810  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2811  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2812  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320F2810  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2811  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2812  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
Development Tools for C2000, C2000 Applications, C2000 06 Sep 2012 12:00 AM 87,904
Code Composer Studio v5, Development Tools for C2000, C2000, C2000 281x 20 Dec 2011 12:00 AM 39,886
Compiler, Development Tools for C2000, FAQ, C2000 02 May 2013 12:00 AM 43,768
C2000, Development Tools for C2000 28 Jan 2013 12:00 AM 14,626
C2000 281x, C2000, Code Composer Studio v4, Development Tools for C2000 22 Aug 2011 12:00 AM 91,580

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TMDSEZD2812:

View All Tags