High Voltage Single Phase Inverter Development Kit

(ACTIVE) TMDSHV1PHINVKIT

Description & Features

Technical Documents

Support & Training

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

The C2000 High Voltage inverter developers kit is intended to show users how to quickly implement a digitally controlled, four switch DC/AC inverter, supporting both solar and renewable energy types of applications as well as standalone SINE inverter designs. This is a HIGH VOLTAGE kit intented to support common worldwide grid-voltage levels, and gives designers the opportunity to experiment with different control methods. This kit is an excellent companion to the TMSHVMPPTKIT providing a complete evaluation platform for solar applications. The EVM also features on board JTAG emulation, eliminating the need for external emulators. Based on the controlCARD platform, this kit allows designers to experiment with multiple C2000 MCU's and includes the Concerto F28M35 controlCARDs. Also included with this kit is a quick start GUI, ControlSUITE, and a limited version of Code Composer Studio. Full hardware and software documentation is also included.

Power Conditioning (also known as Active Power Filtering) can be implemented on this kit with proper configuration and minimal software modifications.

Features
  • Piccolo or Concerto based control 400VDC Input
  • High Efficiency >96%
  • 110/220VAC Selectable output
  • Grid-Tie with Enable / Disable
  • Quick start graphical user interface (USB and Ethernet)
  • Ethernet remote control and monitoring with Concerto MCU
  • On-board USB JTAG Emulation
  • Fully documented open source hardware and software

What's Included

  • Base Inverter Board
  • Concerto F28M35 Control Card
  • USB Cables
  • Startup software and user guide


Take your C2000 design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TMDSHV1PHINVKIT:
High Voltage Single Phase Inverter Development Kit

$450.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 3004 09 Jul 2012 1,149
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 1345 23 May 2014 2,934

Design Kits & Evaluation Modules (4)

Name Part Number Tool Type
Concerto-based Solar Explorer Development Kit  TMDSSOLARCEXPKIT  Evaluation Modules & Boards 
High Voltage Isolated Solar MPPT Developers Kit  TMDSHVMPPTKIT  Evaluation Modules & Boards 
Piccolo-based Solar Explorer Development Kit  TMDSSOLARPEXPKIT  Evaluation Modules & Boards 
Solar Micro Inverter Development Kit  TMDSSOLARUINVKIT  Evaluation Modules & Boards 

TI Devices (7)

Part Number Name Product Family
F28M35E20B  Concerto Microcontroller  Control + Automation 
F28M35H22C  Concerto Microcontroller  Control + Automation 
F28M35H52C  Concerto Microcontroller  Control + Automation 
F28M35M20B  Concerto Microcontroller  Control + Automation 
F28M35M22C  Concerto Microcontroller  Control + Automation 
F28M35M52C  Concerto Microcontroller  Control + Automation 
TMS320F28035  Piccolo Microcontroller  Real-time Control 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki