High Voltage Isolated Solar MPPT Developers Kit Status: ACTIVE

TMDSHVMPPTKIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

The C2000 High Voltage MPPT kit is intended to jump start engineers in developing solar based inverter and converter applications. Based on the Piccolo F28035, this evaluation board features a two phase interleaved boost stage for maximum power point tracking, and a half-bridge resonant LLC isolation stage, both digitally controlled from a single MCU. Included are Incremental Conductancs and Perturb and Observe algorithms, allowing designers the flexibility to test different options for maximum power point tracking. Featuring a 400VDC output voltage, this evaluation board directly complements the TMSHV1PHINVKIT providing a complete DC to AC solar inverter system. Built in USB JTAG emulation eliminates the need for external hardware, and a quick start graphical user interface is included as well. All hardware and software is fully documented, and open source for design use.

Features
  • 200-300VDC Input up to 500Watts
  • 400VDC Output
  • 2 Phase DC/DC Boost for Maximum Power Point Tracking
  • 1:1 Resonant LLC for isolation
  • Onboard USB JTAG Emulation
  • Fully documented open source hardware and software

What's Included

  • Base MPPT Eval Board
  • Piccolo F28035 Control Card
  • USB Cables
  • Quick Start Guide and Software


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

TMDSHVMPPTKIT:
High Voltage Isolated Solar MPPT Development Kit


ACTIVE $550.00  
Contact a Distributor  
Technical Documents
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 659 09 Mar 2012 4,804
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Concerto-based Solar Explorer Development Kit  TMDSSOLARCEXPKIT  Development Boards/EVMs 
High Voltage Single Phase Inverter Development Kit  TMDSHV1PHINVKIT  Development Boards/EVMs 
Piccolo-based Solar Explorer Development Kit  TMDSSOLARPEXPKIT  Development Boards/EVMs 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320F28035  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number