High Voltage Isolated Solar MPPT Developers Kit

(ACTIVE) TMDSHVMPPTKIT

Description & Features

Technical Documents

Support & Training

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

The C2000 High Voltage MPPT kit is intended to jump start engineers in developing solar based inverter and converter applications. Based on the Piccolo F28035, this evaluation board features a two phase interleaved boost stage for maximum power point tracking, and a half-bridge resonant LLC isolation stage, both digitally controlled from a single MCU. Included are Incremental Conductancs and Perturb and Observe algorithms, allowing designers the flexibility to test different options for maximum power point tracking. Featuring a 400VDC output voltage, this evaluation board directly complements the TMSHV1PHINVKIT providing a complete DC to AC solar inverter system. Built in USB JTAG emulation eliminates the need for external hardware, and a quick start graphical user interface is included as well. All hardware and software is fully documented, and open source for design use.

Features
  • 200-300VDC Input up to 500Watts
  • 400VDC Output
  • 2 Phase DC/DC Boost for Maximum Power Point Tracking
  • 1:1 Resonant LLC for isolation
  • Onboard USB JTAG Emulation
  • Fully documented open source hardware and software

What's Included

  • Base MPPT Eval Board
  • Piccolo F28035 Control Card
  • USB Cables
  • Quick Start Guide and Software


Take your C2000 design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TMDSHVMPPTKIT:
High Voltage Isolated Solar MPPT Development Kit

$550.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 3303 29 May 2012 1,101
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 1345 23 May 2014 3,175

Design Kits & Evaluation Modules (4)

Name Part Number Tool Type
Concerto-based Solar Explorer Development Kit  TMDSSOLARCEXPKIT  Evaluation Modules & Boards 
High Voltage Single Phase Inverter Development Kit  TMDSHV1PHINVKIT  Evaluation Modules & Boards 
Piccolo-based Solar Explorer Development Kit  TMDSSOLARPEXPKIT  Evaluation Modules & Boards 
Solar Micro Inverter Development Kit  TMDSSOLARUINVKIT  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
TMS320F28035  Piccolo Microcontroller  Real-time Control 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki