High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU

(ACTIVE) TMDSHVMTRINSPIN

Description & Features

Technical Documents

Support & Training

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

The High Voltage Motor Control Kit with InstaSPIN™ technology provides a great reference platform to learn and experiment with digital control of high voltage motors, utilizing the revolutionary InstaSPIN-FOC and InstaSPIN-MOTION motor control technologies included on Texas Instruments’ C2000™ InstaSPIN 32-bit microcontroller family. With InstaSPIN technology, motor system developers can quickly identify, automatically tune, and fully control a three phase motor, providing an “instantly” stable and functional motor control system. This kit is a superb, all-around motor inverter design tool, showcasing sensorless InstaSPIN field oriented control of the most common types of high voltage, three phase motors—including AC induction (ACI), brushless DC (BLDC), and permanent magnet synchronous motors (PMSM and IPM).

To view other kits featuring InstaSPIN motion control technology, please visit the InstaSPIN website.

Hardware Features

The High Voltage Motor Control Kit with InstaSPIN technology is based around the C2000 InstaSPIN 32-bit microcontroller family, supporting both the C2000 InstaSPIN TMS320F28027F with InstaSPIN-FOC technology and the C2000 InstaSPIN TMS320F28069M MCU with InstaSPIN-MOTION technology.

The C2000 InstaSPIN TMS320F28027F MCU features InstaSPIN-FOC motor control technology, 60 MIPS C28x™ processing core, 64 KB flash memory, 8 PWM channels with high resolution technology, 12-bit 4.6 MSPS ADC, capture interface, serial interfaces, and more

The C2000 InstaSPIN TMS320F28069M MCU features InstaSPIN-MOTION motor control technology, 90 MIPS C28x processing core with floating point support, 90 MIPS CLA Real-Time Control Co-Processor core, 256 KB flash memory, 16 PWM channels with high resolution technology, 12-bit 3.46 MSPS ADC, capture interfaces with high resolution technology, QEP interfaces, serial interfaces, and more

The board includes an AC rectification stage with universal AC input (85-132 VAC / 170-250 VAC) rated to deliver up to 750W power, two phase interleaved power factor correction stage rated for 750W and 400V DC max output, 3-phase motor inverter stage rated for 1 KW loads, isolated CAN and SCI connectivity, isolated USG JTAG emulation, four PWM DACs to observe system variables through an oscilloscope, over-current protection for PFC and inverter stages, and a controlCARD DIMM100 slot with included controlCARDs based on the C2000 InstaSPIN TMS320F28027F MCU with InstaSPIN-FOC technology and the C2000 InstaSPIN TMS320F28069M MCU with InstaSPIN-MOTION technology.

Software Features

This kit includes a free download of MotorWare™ software suite. The MotorWare software suite provides software drivers, modules, example projects, InstaSPIN support, hardware design files, and documentation. Users also get free access to an unrestricted version of Code Composer Studio integrated development environment (IDE) for software development with the High Voltage Motor Control and PFC Developer’s Kit.

Getting Started

To get started with the High Voltage Motor Control Kit with InstaSPIN technology, first, download and install the MotorWare software suite. Launch MotorWare and navigate the left-hand menu to Resources > HVMTR Drive, and follow the instructions in the “Kit Readme First” guide and the “HW Guide.”

Features

Recommended Motors

The following motors are compatible with the High Voltage Motor Control Developer's Kit with InstaSPIN technology, and available for purchase from the TI Estore:

 


What's Included

  • Piccolo TMS320F28069M isolated controlCARD (with on-card XDS100v2 emulator)
  • Piccolo TMS320F28027F non-isolated controlCARD (use isolated emulator on HVKIT)
  • High Voltage Motor Control Development Board
  • Universal AC Cables
  • USB cable
  • DC Power adapter
  • Motors NOT included
  • Software, support, and documentation available through the MotorWare software platform.DOWNLOAD NOW.
  • Latest USB contents for the motor kits here.


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TMDSHVMTRINSPIN:
High Voltage Motor Control Kit with InstaSPIN-FOC enabled Piccolo MCU

$699.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2051 22 Mar 2016
User guides (5)
Title Abstract Type Size (KB) Date Views
PDF 39489 08 Feb 2017 8,645
PDF 1860 19 Jun 2014 854
PDF 1765 26 Mar 2014 3,306
PDF 475 14 Jan 2014 2,652
PDF 394 22 Aug 2013 2,705
Solution guides (2)
Title Abstract Type Size (KB) Date Views
PDF 2245 19 Jan 2016 4,388
PDF 2295 19 Jan 2016 4,961
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 216 17 Oct 2012 2,221

Software (3)

Name Part Number Software Type
Motor Kit Application Software for TMDSCNCD28069MISO controlCARDs  MOTORKITSCNCD69MISO  Application Software & Frameworks 
MotorWare™ Software  MOTORWARE  Application Software & Frameworks 
controlSUITE™ Software Suite: Essential Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules (6)

Name Part Number Tool Type
GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI  INSTASPINUNIVERSALGUI  Development Kits 
Brushless DC Motor for TMDSHVMTRPFCKIT  HVBLDCMTR  Evaluation Modules & Boards 
Permanent Magnet Synchronous Motor for TMDSHVMTRPFCKIT  HVPMSMMTR  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU  DRV8301-69M-KIT  Evaluation Modules & Boards 
Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU  DRV8312-69M-KIT  Evaluation Modules & Boards 
controlCARD with Piccolo TMS320F28069MPZT, InstaSPIN-FOC and InstaSPIN-MOTION enabled  TMDSCNCD28069MISO  Evaluation Modules & Boards 

TI Devices (11)

Part Number Name Product Family
TMS320F28026F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28027F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28052F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28052M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 
TMS320F28054F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28054M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 
TMS320F28062F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28068F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28068M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 
TMS320F28069F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28069M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki