C2000 Piccolo MCU AC LED Lighting & Communications Kit Status: ACTIVE

TMDSIACLEDCOMKIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

The C2000 Piccolo MCU LED Lighting & Communications Kit allows developers to get started with digital control in lighting and lighting communications. Featuring Piccolo MCU's digital control of the power supply, lighting, and communications, developer's can get jump started with intelligent lighting designs. The development board features up to 250W output supporting 6 LED strings and optional intelligent communications such as DALI, DMX512, and Power Line Communications (PLC, sold separately). The integrated power supply is full AC-mains connected with Piccolo MCU control of an efficient Isolated Resonant LLC DC/DC power topology.

Through controlSUITE, C2000's MCU's software portal, the development kit comes with full example projects detailing the digital power, lighting, and communications control. Users are guided from simple open loop design through full closed loop control. Communications software examples are likewise featured, detailing common lighting communication protocol software implementations. An included graphical user interface allows users to quickly begin experimentation with the kit before further experimentation at the software level. All kit hardware and software is completely open source and available for free through controlSUITE.

NOTE: For Power Line Communications (PLC) development with the AC LED Lighting & Communications Kit, it is necessary to purchase the Power Line Communications Add-on Kit (TMDSPLCMODA-P3X)* and Power Line Modem Developer's Kit (TMDSPLCKIT-V3)**. Operation also requires a null modem cable and USB-to-serial adapter, not included (see below for suggested purchasing).*** Software and example projects are provided for free through controlSUITE.

*The Power Line Communications Add-on Kit (TMDSPLCMODA-P3X) includes the analog front-end plug-in module and Piccolo controlCARDs to enable Power Line Communications with the AC LED Lighting & Communications Kit.

**The Power Line Modem Developer's Kit (TMDSPLCKIT-V3) includes power line modems for peer to peer PLC communication with the AC LED Lighting & Communications Kit.

*** Null modem cable suggested vendor: TigerDirect.com and the USB-to-serial adapter suggested vendor: CP Technologie

Features
  • AC-mains powered, full LED lighting power supply, ~90% efficient
  • Power Factor Correction (PFC) control via UCC28810D, >0.99 PF
  • Isolated Resonant LLC DC/DC via Piccolo digital control
  • Remote connectivity via Piccolo, including DALI, DMX512, and power line communications (PLC, sold separately)
  • Piccolo-enabled 6 channel independent and multi-string dimming of up to 250W
  • C2000’s modular controlCARD concept, allowing developers to experiment with various C2000 MCUs to fit price, performance and peripheral feature set requirements.
  • Included controlSUITE software provides easy-to-use and open source demonstration GUIs, software examples, and documentation for full closed loop control of an AC/DC power supply, multi-string LED control, and advanced communications.

What's Included

  • AC LED Lighting & Communications Kit Baseboard
  • Piccolo TMS320F28027 controlCARD (TMDSCNCD28027)
  • 6 string LED Lighting Panel plus Diffusion Enclosure
  • DC power adapter
  • AC Power Cable (Multi-country compatible)
  • USB cable
  • USB Flash Drive with example Graphical User Interface (GUI), Quick Start Guide, and controlSUITE installer
  • Example projects, software, further documentation, and app notes are available in controlSUITE


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDSIACLEDCOMKIT:
C2000 Piccolo MCU AC LED Lighting & Communications Kit

$699.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Application Notes (4)
Title Abstract Type Size (KB) Date Views
PDF 367 29 Jan 2013 667
PDF 627 17 Jan 2012 2,417
PDF 241 11 Jan 2012 708
PDF 1786 07 Jan 2012 694
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 196 18 May 2012 4,788
PDF 1043 06 Jan 2012 914

Software (1)

Name Part Number Software Type
controlSUITE  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules (3)

Name Part Number Tool Type
C2000 Power Line Communications Add-on Kit  TMDSPLCMODA-P3X  Evaluation Modules & Boards 
DC/DC LED Developer's Kit  TMDSDCDCLEDKIT  Evaluation Modules & Boards 
Multi-DC/DC Color LED Kit  TMDSRGBLEDKIT  Evaluation Modules & Boards 

TI Devices (21)

Part Number Name Product Family
TMS320F28020  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280200  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28021  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28022  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28023  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28026  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28027  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28030  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28031  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28032  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28033  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28034  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28035  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28062  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28063  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28064  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28065  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28066  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28067  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28068  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28069  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TMDSIACLEDCOMKIT:

View All Tags