IP Camera Reference Design
(ACTIVE) TMDSIPCAM369X104
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
Texas Instruments offers multiple highly optimized reference designs based on the DM369, DM38x, DM812x, DM3xx and DMVAx DaVinci™ video processors for the IP camera market to enable developers to speed through the design process as well as reducing overall bill of materials costs. These reference designs:
|
TMS320DM369 IP Camera Reference Design
![]() |
Order Now | |
| Part number: | TMDSIPCAM369X104 | |
| Price: | US $995 (Supplier: APPRO) | |
| Description: | Single platform solution provides up to 1080p@30 frames per second or 720p@30 frames per second and TI’s 3rd Generation Noise Filter | |
| Processor: | TI TMS320DM369 DaVinci video processor - SoC includes ARM926 & H.264 HW video coprocessor, EMAC, RTC & integrated voice codec for BOM savings | |
| Sensor: | Sony IMX104 CMOS imager optimized for low-light performance | |
| Source Code: | Complete Linux-based IP camera application including free source code | |
| Video codecs: | Encode up to H.264 HD 1080p at 30fps, MPEG-4 1080p at 25fps or 720p60 | |
| Video analytics: | Video Analytics Daughter card available from eInfochips | |
Additional IP Camera Reference Designs

Cart