DM388 IP Camera Reference Design TMDSIPCAM388X36 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Single platform solution provides SVCT/H.264 1080P 60 fps + SVCT/H.264 D1 30 fps + MJPEG 1080P 5 fps, and up to 10 megapixels at reduced frame rate. Supports TI’s 4th Generation Noise Filter and Local tone mapping dual frame merged WDR together with SVCT/H.264 1080P 30 fps.

Features
Processor: DM388 DaVinci™ video processor includes ARM® Cortex™-A8, SVCT/H.264/MJPEG video coprocessor, Noise Filtering Engine and Gigabit EMAC
Sensor: Sony 2MP IMX136 sensor CMOS imager optimized for low-light performance (More Sensor Modules available from Leopard Imaging)
Source Code: Complete Linux-based IP camera application including free source code
Video codecs: Encode up to SVCT or H.264 high profile Level 3.1 1080p at >60fps including MPEG-4 and MJPEG support or higher megapixels at lower frame rate


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


Order Now
Part Number Status

TMDSIPCAM388X36:
DM388 IP Camera Reference Design

ACTIVE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DM385  DaVinci Digital Media Processor  Digital signal processors (DSP)  Sample & Buy View Design Kits & Evaluation Modules
DM388  DaVinci Digital Media Processor  Digital signal processors (DSP)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DM385 FC/CSP (AAR)| 609 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1250 03 Apr 2013
Design files (2)
Title Type Size (KB) Date
PDF 82 20 Nov 2013
PDF 144 05 Nov 2013
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles