C2000 Power Line Communications Add-on Kit Status: ACTIVE

TMDSPLCMODA-P3X

Description/Features

Technical Documents

Support & Community

Order Now



Description

The C2000 PLC Add-on Kit includes hardware modules to enable power line communications (PLC) applications with the AC LED Lighting & Communications Kit.

NOTE: For Power Line Communications (PLC) development with the AC LED Lighting & Communications Kit, it is necessary to purchase the Power Line Communications Add-on Kit (TMDSPLCMODA-P3X)* and Power Line Modem Developer's Kit (TMDSPLCKIT-V3)**. Operation also requires a null modem cable and USB-to-serial adapter, not included (see below for suggested purchasing).*** Software and example projects are provided for free through controlSUITE.

*The Power Line Communications Add-on Kit (TMDSPLCMODA-P3X) includes the analog front-end plug-in module and replacement Piccolo controlCARDs to enable Power Line Communications with the AC LED Lighting & Communications Kit.

**The Power Line Modem Developer's Kit (TMDSPLCKIT-V3) includes power line modems for peer to peer PLC communication with the AC LED Lighting & Communications Kit.

*** Null modem cable suggested vendor: TigerDirect.com and the USB-to-serial adapter suggested vendor: CP Technologie

What's Included

  • AFE031 analog front end plug-in module compatible with the AC LED Lighting & Communications Developer's Kit
  • 1x Piccolo TMS320F28035 controlCARD (TMDSCNCD28035) drop-in replacement for the AC LED Lighting & Communications Developer's Kit
  • 1x Piccolo TMS320F28035 controlCARD (TMDSCNCD28035) drop-in replacement for the C2000 Power Line Modem Developer's Kit (TMDSPLCKIT-V3)
  • Requires a null modem cable and USB-to-serial adapter, not included.*

*Null modem cable suggested vendor: TigerDirect.com and the USB-to-serial adapter suggested vendor: CP Technologie


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDSPLCMODA-P3X:
C2000 Power Line Communications Add-on Kit

$215.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 627 17 Jan 2012 2,428

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
C2000 Piccolo MCU AC LED Lighting & Communications Kit  TMDSIACLEDCOMKIT  Evaluation Modules & Boards 
C2000 Power Line Modem Developer's Kit  TMDSPLCKIT-V3  Evaluation Modules & Boards 

TI Devices (22)

Part Number Name Product Family
AFE031  Powerline Communications Analog Front End  Operational Amplifier (Op Amp) 
TMS320F28020  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280200  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28021  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28022  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28023  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28026  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28027  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28030  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28031  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28032  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28033  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28034  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28035  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28062  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28063  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28064  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28065  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28066  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28067  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28068  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28069  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number