C2000 Power Line Communications Add-on Kit Status: ACTIVE

TMDSPLCMODA-P3X

Description/Features

Technical Documents

Support & Community

Order Now



Description

The C2000 PLC Add-on Kit includes hardware modules to enable power line communications (PLC) applications with the AC LED Lighting & Communications Kit.

NOTE: For Power Line Communications (PLC) development with the AC LED Lighting & Communications Kit, it is necessary to purchase the Power Line Communications Add-on Kit (TMDSPLCMODA-P3X)* and Power Line Modem Developer's Kit (TMDSPLCKIT-V3)**. Operation also requires a null modem cable and USB-to-serial adapter, not included (see below for suggested purchasing).*** Software and example projects are provided for free through controlSUITE.

*The Power Line Communications Add-on Kit (TMDSPLCMODA-P3X) includes the analog front-end plug-in module and replacement Piccolo controlCARDs to enable Power Line Communications with the AC LED Lighting & Communications Kit.

**The Power Line Modem Developer's Kit (TMDSPLCKIT-V3) includes power line modems for peer to peer PLC communication with the AC LED Lighting & Communications Kit.

*** Null modem cable suggested vendor: TigerDirect.com and the USB-to-serial adapter suggested vendor: CP Technologie

What's Included

  • AFE031 analog front end plug-in module compatible with the AC LED Lighting & Communications Developer's Kit
  • 1x Piccolo TMS320F28035 controlCARD (TMDSCNCD28035) drop-in replacement for the AC LED Lighting & Communications Developer's Kit
  • 1x Piccolo TMS320F28035 controlCARD (TMDSCNCD28035) drop-in replacement for the C2000 Power Line Modem Developer's Kit (TMDSPLCKIT-V3)
  • Requires a null modem cable and USB-to-serial adapter, not included.*

*Null modem cable suggested vendor: TigerDirect.com and the USB-to-serial adapter suggested vendor: CP Technologie


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

TMDSPLCMODA-P3X:
C2000 Power Line Communications Add-on Kit


ACTIVE $215.00  
Contact a Distributor  
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
C2000 Piccolo MCU AC LED Lighting & Communications Kit  TMDSIACLEDCOMKIT  Development Boards/EVMs 
C2000 Power Line Modem Developer's Kit  TMDSPLCKIT-V3  Development Boards/EVMs 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
AFE031  Powerline Communications Analog Front End  Precision Amplifier 
TMS320F28020  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F280200  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28021  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28022  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28023  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28026  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28027  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28030  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28031  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28032  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28033  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28034  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28035  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28062  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28063  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28064  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28065  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28066  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28067  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28068  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28069  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number