Description
The C2000 Peripheral Explorer Kit enables new C2000 users and university students to easily learn how to use all of the advanced peripherals on a C2000 microcontroller. The kit includes an F28335 controlCARD and a baseboard with all the hardware necessary to interact with the peripherals. The kit also includes a Teaching ROM, with over 15 labs detailing the F28335. The kit includes a peripheral explorer EVM, an F28335 controlCARD, CCS V4, 2010 C2000 Teaching ROM and full hardware and software documentation. Hardware documents can be accessed by installing controlSUITE.
Features
- F28335 Peripheral Explorer board with onboard XDS100
- USB JTAG emulation
- F28335 controlCARD
- 2010 C2000 Teaching ROM
- CCS V4