FlashBurn Porting Kit

(OBSOLETE) TMDSSDSFBPK

Description & Features

Technical Documents

Support & Community


See Also

View all related products


Description

The FlashBurn Porting Kit provides source code and technical documentation for configuring flash memory programming on custom boards. FlashBurn uses Code Composer Studio and a JTAG emulator to program flash memory quickly and reliably. FlashBurn uses the processing power and speed of the DSP to program the flash.

The FlashBurn PC application supports flash memory erase, programming and verification. Batch mode operation is supported for system testing and low volume production. FlashBurn can operate on multiprocessor DSP systems, allowing the user to choose the processor to use in programming the flash.

The porting kit includes full source code for programming the flash memory on the DSK5402, DSK5416, DSK5510, DSK6416, DSK6713 and OMAP5912. The included technical documentation leads the developer through the process of modifying the flash programming algorithm for use with other flash memories and custom board configurations. Starting from one of the provided examples, the developer can quickly configure flash programming support for any flash memory that is accessible from the DSP.

Features
The FlashBurn Porting Kit supports the following TI processors:
  • C5000
  • C6000
  • OMAP
New in version 3.x:
  • Improved programming speed - up to 30% faster than version 2.x FlashBurn (512Kb in 24.3 seconds on a 600MHz C6416 using the XDS560 emulator)
  • Multi-processor support
System Requirements:
  • Code Composer Studio 2.20 or higher
  • JTAG emulator
  • PC with Windows 2000 or XP

What's Included
  • FlashBurn PC application
  • Source code for FlashBurn Target Component DSP applications
  • Technical Documentation
Technical Documents
More Literature (3)
Title Date
Software Libraries Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
DaVinci Video Processors Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
TI Embedded Processors Wiki 19 Oct 2012

TI Devices (5)

Part Number Name Product Family
TMS320DM640  Video/Imaging Fixed-Point Digital Signal Processor  DSP 
TMS320DM641  Video/Imaging Fixed-Point Digital Signal Processor  DSP 
TMS320DM642  Video/Imaging Fixed-Point Digital Signal Processor  DSP 
TMS320DM643  Video/Imaging Fixed-Point Digital Signal Processor  DSP 
TMS320DM648  Digital Media Processor  DSP 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TMDSSDSFBPK:

View All Tags