Piccolo-based Solar Explorer Development Kit TMDSSOLARPEXPKIT (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Piccolo F28035 based solar explorer kit is intended to give designers the opportunity to evaluate different power stages used in solar applications in a safe, low voltage environment. This kit also offers designers of single panel off-grid applications such as lighting or motor control systems a robust development platform to start from by utilizing the 36VDC intermediate bus. All of the primary application power stages are controlled with a single C2000 MCU, including a single switch boost stage for maximum power point tracking, a SEPIC battery charging stage, and a grid-tie-capable DC/AC inverter stage capable of outputting 24VAC. Integrated USB JTAG emulation eliminates the need for external JTAG development hardware. A built in panel emulation circuit also allows designers to evaluate different shading situations without the need for expensive external hardware. A quickstart graphical user interface is included, as well as fully documented, open source hardware and software libraries.

Power Conditioning (also known as Active Power Filtering) can be implemented on this kit with proper configuration and minimal software modifications.

Features
  • 20VDC/ 50W Non Isolated Design
  • Built-in panel emulator
  • Single switch DC/DC Boost for Maximum Power Point Tracking
  • DC/DC SEPIC for MPPT and Battery Charging
  • 36VDC Intermediary bus
  • 24VAC Output Inverter stage
  • Isolated USB JTAG built-in
  • Hardware Files are in controlSUITE at development_kits\SolarExplorer_v1.1

What's Included

  • Solar Explorer base board
  • F28035 ControlCARD
  • USB Cables
  • Quick start guide and graphical user interface


Take your C2000 design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments or Third Party Status

TMDSSOLARPEXPKIT:
Piccolo-based Solar Explorer Development Kit

$499.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (1)
Title Type Size (KB) Date
PDF 1033 23 Jul 2013
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
High Voltage Isolated Solar MPPT Developers Kit  TMDSHVMPPTKIT  Evaluation Modules & Boards 
Solar Micro Inverter Development Kit  TMDSSOLARUINVKIT  Evaluation Modules & Boards 

TI Devices (7)

Part Number Name Product Family
TMS320F28030  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F28031  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28032  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28033  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA  C2000 real-time control MCUs 
TMS320F28034  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28035  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  C2000 real-time control MCUs 
TMS320F28035-EP  Enhanced Product Piccolo™ 32-bit microcontroller  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles