F28069 Piccolo controlSTICK

(ACTIVE) TMDX28069USB

Description & Features

Technical Documents

Support & Community

Order Now



Description

The innovative Piccolo controlSTICK allows quick and easy evaluation all of the advanced capabilities of TI's new Piccolo microcontroller. Slightly larger than a memory stick, the Piccolo controlSTICK features on board JTAG emulation and access to all control peripherals. Example projects walk the user through the advanced functionality of Piccolo, from simply blinking an LED to configuring the high resolution ePWM peripherals.

All software, documentation, and hardware documents can be accessed by installing controlSUITE.

Features
  • On board USB JTAG emulation
  • Small USB memory stick form factor
  • Access to all control peripherals through header pins
  • Example projects show how to use Piccolo’s features


VisSim/ECD

Piccolo F2806x evaluation tools feature a full version of VisSim/ Embedded Controls Developer v8.0 free for two months after activation.

Vissim/Embedded Controls Developer is model based development software for TI DSP and microprocessors. VisSim/ECD generates highly efficient code from intuitive block diagrams. VisSim's model based paradigm greatly speeds embedded systems development.

For more information on VisSim/ECD with piccolo, visit VisSim/ECD for TI Piccolo .

Get to Know C2000 Microcontrollers

C2000 MCUs enable uncompromising performance for various real-time control applications like motor control, digital power supplies, and solar.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   OS   Current Version   Version Date   Description  

TMDX28069USB:
F28069 Piccolo controlSTICK

$39.00(US$)


Pricing may vary.



ACTIVE PC   Vista, Windows 7, XP   v1.0 1   1/11/2011 3-Feb-09   Baseboard enables user to interact with the majority of the C2000 peripherals  
Contact a Distributor  

TI Devices (8)

Part Number Name Product Family
TMS320F28062  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28063  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28064  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28065  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28066  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28067  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28068  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28069  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TMDX28069USB:

View All Tags