C6416 Test Evaluation Board (TEB) bundled with CCS & 510PP+ Emulator

(OBSOLETE) TMDX3260E6416

Description & Features

Technical Documents

Support & Community

Order Now


See Also

View all related products


Description

The C6416 Test Evaluation and Board (TEB) product bundle is available as an immediate evaluation vehicle for TI´ s high-performance TMS320C6416 fixed-point digital signal processor (DSP). The C6416 TEB provides an early development platform for you to evaluate the characteristics of the TMS320C6416 DSP to ensure that it meets your application requirements.

The C6416 TEB product includes a self-contained C6416-based printed circuit board (PCB), power supply, documentation, Code Composer Studio IDE and a Parrallel Port Emulator. Software supporting the C6416 TEB is based on Code Composer Studio version 2.00 or later. The C6416 TEB software support is available as a download from Code Composer Studio´s Update Advisor utility. 

This C6416 TEB Bundle comes in a European (TMDX3260E6416E - has European power cord) and a non-European form (TMDX3260E6416).

This bundle solution contains the C6416 TEB board, Code Composer Studio, and XDS510 PP+ emulation.  The C6416 TEB provides ease-of-use and capabilities that are essential to DSP designers.


Hardware Components

  • TMDX320C6416 DSP
  • Default set at 500 MHz
  • Board dimensions: 4.5 in. x 9.0 in.
  • Daughtercard header:
    - gives access to EMIF A
    - 2 timers
    - GPIO
    - 2 McBSPs
  • Specific components:
    - CPLD - Altera CPLD EMP3128ATC100
    - Codec - Burr-Brown PCM3002E
    - Flash - AMDAML9LV400BT, 512B x 8, configured for ROM boot operation
    - SDRAM - two Micron 48LC2M32B2TG-6, 2M x 32
  • 14-pin JTAG header - for emulation
  • Universal power supply block and power cord - +5V (5A) output
  • On-board power regulation - LDO regulators for 3.3V and 1.2V (variable regulation). Default at 1.37V

Features
  • 500-MHz C6416 DSP capable of executing 4000 million instructions per second (MIPS)
  • Two External Memory Interfaces (EMIFs); 64-Bit EMIFA and 16-Bit EMIFB
  • 16M bytes of 133 MHz synchronous dynamic random access memory (SDRAM)
  • 512K bytes of flash programmable and erasable read only memory (ROM)
  • 16-bit stereo audio CODEC
  • Connections for external emulation hardware support (e.g., XDS510)
  • Four user-defined memory-mapped switches
  • Four user-defined memory-mapped LEDs
  • Desktop operation
  • Expansion memory and peripheral connectors for daughter card support
  • Onboard switching voltage regulators for 1.4 volts direct current (VDC) and 3.3 VDC
  • C6000 Code Composer Studio IDE
  • Spectrum Digital Parallel Port Plus Emulator

Technical Documents
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 220 01 Oct 2008 1,362

TI Devices (3)

Part Number Name Product Family
TMS320C6414  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6415  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6416  Fixed-Point Digital Signal Processor  Fixed-point 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number