C5505 eZdsp(TM) USB Stick Development Tool Status: ACTIVE

TMDX5505EZDSP

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TMDX5505eZDSP is a small form factor, very low cost USB-powered DSP development tool which includes all the hardware and software needed to evaluate the industry's lowest power 16-bit DSP: TMS320VC5504 and TMS320VC5505. The USB port provides enough power to operate the ultra-low-power C5505 so no external power supply is required.

This ultra low cost tool allows quick and easy evaluation of the advanced capabilities of the C5505 and C5504 processors. This tool has embedded XDS510 emulator for full source level debug capability and supports Code Composer Studio™ Rev. 4.0 integrated development environment (IDE) and eXpressDSP™ software which includes the DSP/BIOSv kernel. The full contents of the Development Tool include: C5505 eZDSP board Code Composer Studio IDE Rev. 4.0 Ordering Information: Available today for USD $49.

Features

The TMS320VC5504 and TMS320VC5505 are industry's lowest power 16-bit processors helping conserve energy at exceptional levels and enabling longer battery life. With 200 MIPS performance, upto 320KB on-chip memory, higher integration (including a hardware accelerator for FFT computation) than comparable devices at a competitive price, C5504 and C5505 provide a foundation for a range of signal processing applications, including voice recorder, musical instruments, portable medical solutions and other consumer electronics in industrial and security applications.

Features of the TMDX5505eZdsp include:
  • Small form factor DSP development tool for C5505 processor
  • TMS320VC5505 fixed point low power DSP
  • Embedded XDS100 emulator
  • I2C EEPROM
  • TLV320AIC3204 32-bit programmable low power stereo codec
  • Line In, Headphone Out Connectors
  • Expansion connector
  • Removable USB stick enclosure
  • Includes Code Composer Studio 4.0
  • Full documentation on CD-ROM
  • Software
    • Designers can readily target the TMS320VC5504/5 DSP through TI's robust and comprehensive Code Composer Studio development platform, including:
    • A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, integrated CodeWright editor with CodeSense technology for faster code creation, data visualization, a profiler and a flexible project manager
    • DSP/BIOS(TM) real-time kernel
    • Chip Support Library


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Host   OS   Current Version   Version Date  

TMDX5505EZDSP:
C5505 eZdsp USB Stick Development Tool


ACTIVE $49.00   PC   Microsoft Windows XP   v1.0   14 AUG 2009  
Contact a Distributor  
Technical Documents
TI Wikis (1)
Title Date
Development Tools, Operating Systems and Embedded Software Wikis - for TI Embedded Processors 08 Aug 2011
Third Party Documents (1)
Title Date
Technical Documentation & Schematics for C5505 eZDSP -- from Spectrum Digital Inc. 24 Mar 2011
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 869 12 Feb 2010
More Literature (6)
Title Abstract Type Size (KB) Date Views
WMV 27785 11 Sep 2009 279
MP4 19568 11 Sep 2009 223
WMV 36079 11 Sep 2009 270
MP4 26986 11 Sep 2009 230
WMV 16106 11 Sep 2009 280
MP4 11590 11 Sep 2009 249
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  Code Composer Studio(TM) IDE 
XDS510 Class Emulators  XDS510  Emulators/Analyzers 
XDS560 Class High Speed Emulators  XDS560  Emulators/Analyzers 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320C5505  Fixed-Point Digital Signal Processor  C5000 Ultra Low Power DSP 
TMS320VC5504  Low-Power Fixed-Point Digital Signal Processor  C5000 Ultra Low Power DSP 
TMS320VC5505  Low-Power Fixed-Point Digital Signal Processor  C5000 Ultra Low Power DSP 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C5000 01 May 2012 12:00 AM 3,158
C5000 Software, C5000 01 Mar 2012 12:00 AM 12,698
C5000 12 Jan 2012 12:00 AM 38,793
C5000 24 Apr 2012 12:00 AM 22,166
C5000 27 Apr 2012 12:00 AM 12,000

Search Embedded Processors Wiki

Customer Tags Help

No Tags are Available for this Part Number