TMS570LS12 Hercules Safety MCU controlCARD Status: ACTIVE

TMDX570LS12CNCD

Description/Features

Technical Documents

Support & Community

Order Now



Description

TMS570 controlCARDs from Texas Instruments are ideal products for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. The controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are reasonably interchangeable. The TMS570LS12 controlCARD includes the TPS65381 safety companion PMIC. The host system needs to provide a minimum single 6V power rail to the controlCARD via the barrel connector for it to be fully functional. The control card can be used as part of a motor control kit and offers additional control, connectivity and safety evaluation features.

Features
  • A Texas Instruments TMS570LS1227 337-ball BGA microcontroller
  • On board TPS65381 Safety Power Management Companion
  • On board USB XDS100v2 JTAG emulator with isolation
  • 10/100 Mbps Ethernet interface via RJ-45 with same PHY as on the TMDX570LS12HDK
  • Hardware option for routing the N2HET or eTimers to the DIMM interface
  • Isolated UART/SCI accessible through a USB Virtual Port (VCP)
  • LPO_TEST push button switch (causes CLKDET hardware fault on MCU)
  • LED indicators for xds100 power, activity, target/MCU power, HET pin activity, Ethernet link and activity, Ethernet speed, nERROR and ENDRV.
  • Reset pushbuttons for IGN cycle (PORRST) and nRST
  • 5V ADC input configuration

What's Included

The CNCD is made available as part of the DRV8301-LS12-KIT or orderable standalone as TMDXLS12CNCD. The kit contains everything needed to develop and run brushless DC motor control applications utilizing Hercules Safety MCUs.

The stand-alone card is shipped with a DVD containing:

  • TI MotorWare motor control CCS5 example projects for: redundant SMO and Encoder based FOC as well as InstaSPIN™-BLDC
  • TI GUIComposer runtime environment
  • GUI applications demonstrating the MotorWare projects (as tested on the DRV8301)
  • MotorWare Documentation
  • Hardware Documentation
  • High End Timer Integrated Development Environment
  • HALCoGen
  • nowFlash
  • nowECC


Order Now
Part Number Buy from Texas Instruments Status

TMDX570LS12CNCD:
TMS570LS12 Hercules Safety MCU controlCARD

$149.00(US$)


ACTIVE
Technical Documents
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 230 19 Sep 2012 1,536

Software (1)

Name Part Number Software Type
Hercules™ Safety MCU Cortex™-R4 CMSIS DSP Library  HERCULES-DSPLIB  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
FMzPLL Configuration Tool  FMZPLL_CALCULATOR  Calculation Tools 
ECC generation tool  NOWECC  Flash Programming Tools 
HAL Code Generator tool  HALCOGEN  SW Development Tools, IDEs, Compilers 
HET IDE  HET_IDE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (4)

Name Part Number Tool Type
RM46 Hercules Safety MCU controlCARD  TMDXRM46CNCD  Development Kits 
TMS570LS12x/11x Hercules Development Kit  TMDX570LS12HDK  Development Kits 
Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and TMS570 Safety MCU  DRV8301-LS12-KIT  Development Kits 
TMS570LS31x Hercules USB Stick Development Kit  TMDX570LS31USB  Evaluation Modules & Boards 

TI Devices (7)

Part Number Name Product Family
DRV8301  3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl w/ SPI)  Pre-Driver 
TMS570LS1114  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1115  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1224  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1225  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1227  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TPS65381-Q1  Multi-Rail Power Supply for Microcontrollers in Safety-Critical Applications  Power Management 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number