TMS570LS12x/11x Hercules Development Kit Status: ACTIVE

TMDX570LS12HDK

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TMS570LS12x Hercules Development Kit is ideal for getting started on development with the Hercules TMS570LS12x/11x safety microcontrollers. The kit is comprised of a development board, a DC power supply, a mini-B USB cable, an Ethernet cable and software installation DVDs that includes Code Composer Studio IDE, HALCoGen, nowFlash, demo software and code examples. The development board features an on board XDS100v2 JTAG emulator along with access to the MCU’s communication interfaces and all peripheral pins.

Features
  • On-board USB XDS100v2 JTAG debug
  • On-board SCI-to-PC serial communication
  • External high-speed emulation via JTAG
  • Access to signal pin test points
  • LEDs, temp sensor and light sensor
  • CAN transceivers
  • RJ-45 10/100 Ethernet interface

What's Included

  • TMS570LS3137 Development board
  • CCStudio v4.x IDE: C/C++
  • Compiler/Linker/Debugger
  • HALCoGen Peripheral Driver Generation Tool
  • CCS and nowFlash Flash Programming Tools
  • HET IDE/Simulator/Assembler
  • GUI Demos with Project/Code Examples
  • Type A to mini B USB cable for using on board XDS100V2 JTAG emulator
  • Flashlight for light sensor demo


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   OS   Current Version   Description  

TMDX570LS12HDK:
TMS570LS12x/11x Hercules Development Kit

$199.00(US$)


Pricing may vary.



ACTIVE PC   XP, Vista, Windows 7   E   Development Kit TMS570LS1227  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 676 09 Oct 2012 761
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 230 19 Sep 2012 1,514

Software (1)

Name Part Number Software Type
Hercules™ Safety MCU Cortex™-R4 CMSIS DSP Library  HERCULES-DSPLIB  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
FMzPLL Configuration Tool  FMZPLL_CALCULATOR  Calculation Tools 
ECC generation tool  NOWECC  Flash Programming Tools 
HAL Code Generator tool  HALCOGEN  SW Development Tools, IDEs, Compilers 
HET IDE  HET_IDE  SW Development Tools, IDEs, Compilers 

TI Devices (5)

Part Number Name Product Family
TMS570LS1114  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1115  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1224  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1225  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1227  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number