Piccolo TMS320F28069 Isolated controlCARD Status: ACTIVE

TMDXCNCD28069ISO

Description/Features

Technical Documents

Support & Community

Order Now



Description

The C2000 controlCARDs from Texas Instruments are ideal products for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. C2000 controlCARDs typically use the DIM100 connector footprint providing access to the analog and digital I/Os of the C2000 MCU, while likewise providing a standard for easy interchange of C2000 MCUs in an application.

All software, documentation, and hardware documents can be accessed by installing controlSUITE software.

Features
  • Piccolo TMS320F28069U MCU
  • Isolated USB JTAG Interface (XDS100v1)
  • Standard 100-pin DIMM Interface
  • Analog I/O, digital I/O and JTAG signals at DIMM interface
  • Single 5V power rail for full operation

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDXCNCD28069ISO:
Piccolo TMS320F28069 Isolated controlCARD

$85.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (6)

Part Number Name Product Family
TMS320F28050  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28051  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28052  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28053  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28054  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28055  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number