Piccolo F28075 controlCARD Kit

(OBSOLETE) TMDXCNCD28075

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

This controlCARD is no longer manufactured. TMS320F28075 is a subset of TMS320F28379D hence controlCARD support is being offered through TMDSCNCD28379D . Additionally the superset LAUNCHXL-F28379DLaunchPad can also be used for F2807x development.

View all related products


Description

The TMDXCNCD28075 controlCARD kit from Texas Instruments features the 32-bit floating point Piccolo F28075 MCU.  This MCU is well suited for digital control applications such as frequency inverters, telecom rectifiers, server power, renewable energy, automotive power and more.  The Piccolo F2807x MCUs provide an advanced integrated architecture for control applications with a blazing C28x CPU, new hardware accelerators like the trigonometric math unit (TMU) and viterbi complex unit (VCU) a parallel co-processor with the control law accelerator (CLA), and many distinguished analog peripherals. 

The Piccolo F28075 controlCARD from Texas Instruments is ideal for initial software development and short run builds of system prototypes, test stands, and many other projects.  All C2000 controlCARDs are complete board-level modules that utilize a HSEC180 or DIMM100 form factor to provide a low-profile single-board controller solution. The host system needs to provide only a single 5V power rail to the controlCARD for it to be fully functional.

The HSEC180 Control Cards require an adapter card - TMDSADAP180TO100 - to be compatible with existing DIMM100 based C2000 Applications Kits.

All hardware documentation and software examples, header files, libraries and more can be found in controlSUITE.  Developers also have access to a free download of the latest version of the code composer studio IDE with the on-board XDS100v2 emulator.

Features

MCU Features

  • 32bit Floating Point C28x – 120MHz
  • Floating point CLA – 120MHz
  • Trigonometric Math Unit (TMU)
  • 12bit ADCs – 3
  • Delta Sigma with sinc filters – 8
  • ePWM/high-resolution ePWM – 24/16
  • CAP/QEP – 6/3
  • DACs – 3
  • More

 controlCARD Features

  • Isolated USB JTAG Interface (XDS100v2)
  • Micro-USB communication interface
  • 180-pin HSEC controlCARD Interface
  • Single 5V power rail for full operation
  • Full open source software examples and hardware files for download in controlSUITE DOWNLOAD NOW
  • Free download of Code Composer Studio™ IDE DOWNLOAD NOW

What's Included

  • Piccolo TMDXCNCD28075 controlCARD
  • Code Composer Studio (CCS) Integrated Development Environment (IDE) DOWNLOAD NOW

TI's Standard Terms and Conditions for Evaluation Modules apply.


Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2008 08 May 2018
Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 186 04 Jan 2018 555
User guides (3)
Title Abstract Type Size (KB) Date Views
PDF 11585 15 Sep 2017 2,033
PDF 11358 19 Apr 2016 2,033
PDF 11395 25 Sep 2015 2,033
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 491 22 Jul 2015 319

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCS) Integrated Development Environment (IDE) for C2000 Microcontrollers  CCSTUDIO-C2000  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Piccolo F28075 Experimenter’s Kit  TMDXDOCK28075  Development Kits 

TI Devices (1)

Part Number Name Product Family
TMS320F28075  Piccolo Microcontroller  C2000 Real-Time Control MCUs 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs