| THIS PRODUCT IS NO LONGER AVAILABLE | |||
| Replacement Products | |||
| Name | Number | Company | Tool Type |
| Delfino C28346 DIM168 ControlCARD | TMDSCNCD28346-168 | Texas Instruments | Development Boards/EVMs |
Description
The DIM168 controlCARD allows users to easily evaluate all the functionality of the 300MHz C28346 floating point controller. The card provides all the chip support necessary, needing only a 5V supply to be fully functional. Using the controlCARD users can easily access all C28346 pins through the DIM168 interface. The card also provides two 128KB external RAM memories and a 64KB EEPROM. The DIM168 controlCARD is not compatible with existing C2000 controlCARD tools.
Features
- 168 pin DIM168 form factor controlCARD
- Based on 256 pin C28346 package
- Single 5V supply for full card functionality
- All C28346 power and support built onto the controlCARD
- Access to all C28346 pins 2 128KB external RAM memories 64KB EEPROM for non-volatile memory program storage
- Not compatible with existing C2000 controlCARD tools