Piccolo F28075 Experimenter’s Kit


Description & Features

Technical Documents

Support & Training

Order Now

Important Note

This Docking Station is no longer manufactured. TMS320F28075 is a subset of TMS320F28379D hence Docking Station support is being offered through TMDSDOCK28379D . Additionally the superset LAUNCHXL-F28379D or LAUNCHXL-F28377S LaunchPad can also be used for F2807x development.

View all related products


The TMDXDOCK28075 Experimenter’s kit from Texas Instruments features the 32-bit floating point Piccolo F28075 MCU.  This MCU is well suited for digital control applications such as frequency inverters, telecom rectifiers, server power, renewable energy, automotive power and more.  The Piccolo F2807x MCUs provide an advanced integrated architecture for control applications with a blazing C28x CPU, new hardware accelerators like the trigonometric math unit (TMU) and viterbi complex unit (VCU) a parallel co-processor with the control law accelerator (CLA), and many distinguished analog peripherals. 

The Piccolo F2807x Experimenter’s Kit is ideal for initial device exploration, software development and debug. The kit includes a TMDXCNCD28075 controlCARD with the F28075 MCU, a docking station with onboard USB JTAG emulation enabling access to all controlCARD signals, a breadboard area and RS-232 and JRAG connectors. 

The controlCARD is a complete board level module that utilizes the HSEC form factor.  The kit includes all hardware and cables necessary to quickly get started with evaluation and development of the F28075 MCU.

All hardware documentation and software examples, header files, libraries and more can be found in controlSUITE.  Developers also have access to a free download of the latest version of the code composer studio IDE with the on-board XDS100v2 emulator.


MCU Features

  • 32bit Floating Point C28x – 120MHz
  • Floating point CLA – 120MHz
  • Trigonometric Math Unit (TMU)
  • 12bit ADCs – 3
  • Delta Sigma with sinc filters – 8
  • ePWM/high-resolution ePWM – 24/16
  • CAP/QEP – 6/3
  • DACs – 3
  • More

 Experimenter’s Kit Features

  • TMS320F28075 microcontroller based controlCARD
    • Isolated USB JTAG Interface (XDS100v2)
    • Micro-USB communication interface
    • 180-pin HSEC Interface
    • Single 5V power rail for full operation
  • Docking Station baseboard allows easy probing of the microcontroller’s key signals.
  • Full open source software examples and hardware files for download in controlSUITE DOWNLOAD NOW
  • Free download of the latest version of Code Composer Studio™ IDE DOWNLOAD NOW

What's Included

  • Piccolo TMDXCNCD28075 controlCARD
  • Docking Station
  • 2 Mini-B USB Cables and 1 Micro-B USB cable
  • Code Composer Studio (CCS) Integrated Development Environment (IDE)

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1995 14 Mar 2018
Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 186 04 Jan 2018 630
User guides (3)
Title Abstract Type Size (KB) Date Views
PDF 11585 15 Sep 2017 2,353
PDF 11358 19 Apr 2016 2,353
PDF 11395 25 Sep 2015 2,353
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 491 22 Jul 2015 326

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCS) Integrated Development Environment (IDE) for C2000 Microcontrollers  CCSTUDIO-C2000  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Piccolo F28075 controlCARD Kit  TMDXCNCD28075  Development Kits 

TI Devices (1)

Part Number Name Product Family
TMS320F28075  Piccolo Microcontroller  C2000 Real-Time Control MCUs 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.