Delfino C28346 DIM168 Experimenter's Kit Status: OBSOLETE

TMDXDOCK28346-168

Description/Features

Technical Documents

Support & Community

Order Now


THIS PRODUCT IS NO LONGER AVAILABLE
Replacement Products
Name Number Company Tool Type
Delfino C28346 DIM168 Experimenter's Kit TMDSDOCK28346-168 Texas Instruments Development Boards/EVMs

Description

The Delfino C28346 DIM168 Experimenter's Kit allows users to easily evaluate all the functionality of the 300MHz C28346 floating point controller. The kit includes a DIM168 C28346 controlCARD as well as a docking station with a prototyping area. The controlCARD provides all the chip support necessary, needing only a 5V supply to be fully functional. Using the controlCARD users can easily access all C28346 pins through the DIMM168 interface. The card also provides two 128KB external RAM memories and a 64KB EEPROM. The DIM168 controlCARD is not compatible with existing C2000 controlCARD tools. An external JTAG emulator is required for this kit, sold separately.

Features
  • 168 pin DIM168 form factor controlCARD, based on 256 pin C28346 package
  • DIM168 docking station with access to many C28346 pins and a prototyping area
  • Single 5V supply for full card functionality
  • All C28346 power and support built onto the controlCARD
  • Access to all C28346 pins
  • 2 128KB external RAM memories
  • 64KB EEPROM for non-volatile memory program storage
  • Not compatible with existing C2000 controlCARD tools
  • External JTAG emulator required, sold separately

Technical Documents
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 447 06 Jul 2009 2,794
PDF 629 03 Mar 2009 919
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Delfino C28346 DIM168 ControlCARD  TMDXCNCD28346-168  Development Boards/EVMs 
Blackhawk USB JTAG Emulator  TMDSEMU2000U  Emulators/Analyzers 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320C28346  Delfino Microcontroller  C2000™ 32-bit Real-time MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C2000 Applications, Development Tools for C2000, C2000 14 Jul 2011 12:00 AM 49,405
Code Composer Studio v4, C2000, C2000 281x, Development Tools for C2000 22 Aug 2011 12:00 AM 73,928
Development Tools for C2000, Code Composer Studio v5, C2000 281x, C2000 20 Dec 2011 12:00 AM 10,824
Flash, FAQ, C2000, C2000 Delfino 2833x, C2000 2823x, Flash for C2000, C2000 281x, C2000 280x, Development Tools for C2000 03 May 2011 12:00 AM 36,961
Compiler, FAQ, Development Tools for C2000, C2000 06 Feb 2012 12:00 AM 28,616

Search Embedded Processors Wiki

Customer Tags Help

No Tags are Available for this Part Number