TMS320C6455 DSP Starter Kit (DSK)  Status : OBSOLETE

TMDXDSK6455

Description/Features

Technical Documents

Support & Community


THIS PRODUCT IS NO LONGER AVAILABLE
Replacement Products
Name Number Company Software Type
TMS320C6455 DSP Starter Kit (DSK) TMDSDSK6455 Texas Instruments Evaluation Modules & Boards

Description

The TMS320C6455 DSP Starter Kit (DSK) developed jointly with Spectrum Digital is a low-cost development platform designed to speed the development of high performance applications based on TI’s TMS320C64x+™ DSP generation.

TMS320C6455 DSP starter kit (DSK) features a Serial RapidIO® (sRIO®) bus interface offering a complete, easy-to-use multiprocessor C6455 DSP development system with sRIO communications connectivity to third party tools, FGPAs, sRIO switches and sRIO equipped embedded processors.

The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs with the DSK’s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks.

The C6455 Code Composer Studio DSK tools includes the C6000 Tuning Dashboard giving developers access to the CacheTune and CodeSizeTune Analysis tools, plus Compiler Consultant and Multi-Event Profiler. The Tuning suite of tools help developers improve the performance of their application by optimizing cache usage and choosing the best compiler optimization switches to meet the size and performance goals of the end application with graphical tooling and proactive advice.

The C6455 DSK allows you to download and step through code quickly and uses Real Time Data Exchange (RTDX™) for improved Host and Target communications. The DSK utilities include Flashburn to program flash, utilities and software and a power on self test and diagnostic utility to ensure the DSK is operating correctly.

Ordering Information: TMDXDSK6455 includes a standard US power cord, TMDXDSK6455-0E version includes both UK & European power cords.

Features

The DSK features the TMS320C6455 DSP, a 1 GHz device delivering up to 8000 million instructions per second (MIPs) and is designed for products that require the highest performing DSPs. The C6455™ is based on the high performing TMS320C64x+™ DSP platform designed to needs of high-performing memory intensive applications such as networking, video, imaging, and most multi-channel systems. Other hardware features of the TMS320C6455 DSK board include:

  • Embedded XDS510-class JTAG support via USB
  • 128MB Memory and 8MB Flash
  • EMIF(32bit data) & McBSP0 to Connector 1
  • HPI/PCI to Connector 2
  • High-quality 24-bit stereo codec
  • Expansion port connector for plug-in modules
  • On-board standard 14-pin IEEE JTAG interface
  • On-board 60-pin high density JTAG interface
  • +5V universal power supply

Software – Designers can readily target the TMS32C6455 DSP through TI’s robust and comprehensive Code Composer Studio™ DSK development platform. The tools, which run on Windows® 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity. Code Composer Studio features for the TMS320C6455 DSK include:

  • Efficient optimizing C/C++ compiler assembler, linker
  • Integrated debugger
  • Data visualization tools
  • Profiler and advanced optimization tools and tuning tools
  • Flexible project manager
  • DSP/BIOS™ real-time kernel
  • Target error recovery software
  • DSK diagnostic tool
Board Support Library (BSL)

Board Support Library – The Board Support Library (BSL) provides a C-language interface for configuring and controlling all on-board devices. The library consists of discrete modules that are built and archived into a library file. Each module represents an individual application program interface (API) and is referred to simply as an API module. The module granularity is structured so each device is implemented in an individual API module. The goal of the BSL is to provide a level of hardware abstraction and software standardization that improves development time and portability. The BSL source code is available in the lib directory along with the library itself. You may extend or modify the source code and build your own version of the library. You can also include the BSL source files directly into your application for greater control.

Example code with full source for:

  • Power On Self Test – POST – This is typically already programmed into flash memory on the board, so it runs on boot.
  • Sample application – LED Blink Example (2 versions)– blinks LED #0 using BSL calls
  • Sample application for AIC23 codec – Uses BSL to generate a 1KHz sine wave

What's Included
  • AC Power Cord(s)
  • C6455 1 GHz DSP Target Board
  • C6455 DSK Code Composer Studio™ IDE
  • Customer Support Guide
  • Quick Start Guide
  • Technical Reference
  • USB Cable
  • Universal Power Supply
Technical Documents
TI Wikis (1)
Title Date
TI Embedded Processors Wiki 19 Oct 2012
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1685 28 Mar 2012
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 343 23 Dec 2005 955
User Guides (21)
Title Abstract Type Size (KB) Date Views
PDF 1279 11 Jul 2011 4,121
PDF 1020 01 Jul 2011 1,267
PDF 347 03 Jun 2011 1,750
PDF 353 02 Jun 2011 1,006
PDF 1484 03 Feb 2011 1,034
PDF 670 08 Nov 2010 1,209
PDF 365 12 Aug 2010 1,206
PDF 944 03 Aug 2010 2,954
PDF 481 30 Jul 2010 882
PDF 505 18 May 2010 747
PDF 256 08 Dec 2009 941
PDF 261 28 Oct 2009 833
PDF 601 11 Feb 2009 1,853
PDF 120 02 Dec 2008 880
PDF 2881 10 Jun 2008 974
PDF 337 18 Jul 2007 911
PDF 663 14 Dec 2006 3,943
PDF 498 02 May 2006 794
PDF 168 23 Dec 2005 899
PDF 196 23 Dec 2005 695
PDF 262 23 Dec 2005 814
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   12 Nov 2013  -  15 Nov 2013  
In-Person   01 Oct 2013  -  04 Oct 2013  
In-Person   14 May 2013  -  17 May 2013  
Recorded Content   On Demand  
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

Most Popular Tags for TMDXDSK6455:

View All Tags