TMSDM365 Digital Video Evaluation Module Status: ACTIVE

TMDXEVM365

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TMX320DM365 Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of DaVinci™ processors and begin building digital video applications such as IP security cameras, digital photo frames, digital signage, video doorbells, and portable digital video products that have yet to be invented.

The Digital Video Evaluation Module (DVEVM) allows developers to write production-ready application code for the ARM and provides access to the HMJCP coprocessor core using DaVinci APIs to begin immediate application development for the TMS320DM365 digital media processors.

The Digital Video Software Production Bundle (DVSPB) MontaVista Linux companion product is recommended for production.

DM365 DVEVM includes the following components:
  • TMX320DM365 DaVinci™ processor-based development board
  • IR remote
  • 2 GB NAND Flash
  • Video capture of NTSC or PAL signals via component for HD and composite/S-Video for SD
  • NTSC or PAL output via component for HD and composite/S-Video for SD
  • Other features such as microphone in, headphone out, line in and line out, UART, USB 2.0 HS, 2GB NAND Flash memory and JTAG for test
  • Beta release: Linux Support Package Software Development Kit (LSP SDK) provided in kit, TI eXpressDSP™ Linux-based DVSDK* available for web download
  • MontaVista Pro Demonstration Tools
  • DM365 Getting Started Guide and Hardware Technical Reference

Features

TI’s eXpressDSP™ Linux-based DVSDK* allows system integrators to incorporate discrete software modules and combine them into a single executable output for the systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code.
 

The DVSDK* includes:

  • TI’s HD MPEG-4, H.264 as well as JPEG, and G.711 production codecs*
  • Custom codecs that comply with TI’s eXpressDSP Digital Media (xDM) algorithm standard
  • Multimedia APIs and Codec Engine Frameworks
  • Demonstration version of MontaVista Linux Pro 5.0
  • Drivers for UART, I2C, SPI, EDMA, EMAC, NAND,MMC, SD Card, USB Host/Gadget, RTC, HPI, voice codec
  • Video Processing Subsystem (Display, Capture, CCD Controller, Resizer, Previewer)
  • OSS Audio (ASP), GPIO, PWM, WDTIM
  • U-boot loader

* Note Beta version only includes the LSP SDK in the box. DVSDK demos etc. are available via download.



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   OS   Current Version   Version Date  

TMDXEVM365:
TMSDM365 Digital Video Evaluation Module

$595.00(US$)


Pricing may vary.



ACTIVE PC   WindowsNT   v1.0   03 MAR 2009  
Contact a Distributor  
Technical Documents
TI Wikis (3)
Title Date
DaVinci Video Processors Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
DaVinci Video Processors Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
TI Embedded Processors Wiki 19 Oct 2012
Third Party Documents (1)
Title Date
Technical Documentation & Schematics for DM365 EVM - from Spectrum Digital Inc. 24 Mar 2011
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 117 11 Apr 2010 990
PDF 86 03 Mar 2009 377

TI Devices (2)

Part Number Name Product Family
TMS320DM365  Digital Media System-on-Chip (DMSoC)  ARM9 
TMS320DM368  Digital Media System-on-Chip (DMSoC)  ARM9+Video Core 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   03 Dec 2013  -  05 Dec 2013  
In-Person   22 Oct 2013  -  24 Oct 2013  
In-Person   24 Sep 2013  -  26 Sep 2013  
In-Person   16 Jul 2013  -  18 Jul 2013  
In-Person   21 May 2013  -  23 May 2013  


See More Training & Events

Customer Tags Help

Most Popular Tags for TMDXEVM365:

View All Tags