Description
TMDXEVM6670L | TMDXEVM6670LE | TMDXEVM6670LXE
TMDXEVM6670L - TMS320C6670 Lite Evaluation Module
The TMS320C6670 Lite Evaluation Module (EVM), or TMDXEVM6670L, is an easy-to-use, cost-efficient development tool that is designed to help developers quickly get started with designs using the C6670 multicore DSP. It includes an on-board, single C6670 processor with robust connectivity options that allows customers to use an AMC form factor card in various systems. It also works as a stand alone board.
The TMDXEVM6670L EVM comes with XDS100 embedded emulation capability. In addition, an external emulator via JTAG emulation header can be also be used. Software accompanying the 6670L EVM includes Code Composer Studio Studio™ version 4.2 (CSv4.2), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.
The TMDXEVM6670L EVM is designed for an ease of use environment to evaluate the features & functions of the multicore C6670 DSP. The emulation capability and software included in the EVM will allow customer to program the C6670 DSP to benchmark the algorithms that are intended to be implemented on C6670 DSP.
TMDXEVM6670LE - TMS320C6670 Lite Evaluation Module with XDS560V2 Emulation
The TMDXEVM6670LE Lite Evaluation Module (EVM) is an easy-to-use, cost-efficient development tool that is designed to help developers quickly get started with designs using the C6670 multicore DSP. It includes an on-board, single C6670 processor with robust connectivity options that allows customers to use this AMC form factor card in various systems. It also works as a stand alone board.
The TMDXEVM6670LE EVM comes with XDS560V2 embedded emulation capability. The software accompanying the 6670LE EVM includes Code Composer Studio Studio™ version 4.2 (CSv4.2), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.
The TMDXEVM6670LE EVM is designed for an ease of use environment to evaluate the features & functions of the C6670 multicore DSP. The emulation capability and software included in the EVM will allow customer to program the C6670 DSP to benchmark the algorithms that are intended to be implemented on C6670 DSP.
NOTE: The TMDXEVM6670LE is expected to be available in September 2011.
TMDXEVM6670LXE - TMS320C6670 Lite Evaluation Module with Encryption and XDS560V2
The TMDXEVM6670LXE Lite Evaluation Module (EVM) is an easy-to-use, cost-efficient development tool that is designed to help developers quickly get started with designs using the C6670 multicore DSP. It includes an on-board, single C6670 processor with robust connectivity options that allows customers to use this AMC form factor card in various systems. It also works as a stand alone board.
The TMDXEVM6670LXE EVM has encryption enabled and comes with XDS560V2 embedded emulation capability. The software accompanying the 6670LE EVM includes Code Composer Studio Studio™ version 4.2 (CSv4.2), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.
The TMDXEVM6670LXE EVM is designed for an ease of use environment to evaluate the features & functions of the multicore C6670 DSP. The emulation capability and software included in the EVM will allow customer to program the C6670 DSP to benchmark the algorithms that are intended to be implemented on C6670 DSP.
NOTE: Please contact your local TI sales representative to request the TMDXEVM6670LXE.
Features
TMDXEVM6670L, TMDXEVM6670LE and TMDXEVM6670LXE all feature:
- Single wide AMC like form factor
- Single TMS320C6670 multicore processor
- 512 MB DDR3
- 128 MB Nand Flash
- 1Mb I2C EEPROM for local boot (remote boot possible)
- Two 10/100/1000 Ethernet ports on board
- RS232 UART
- 2 user programmable LEDs and DIP SWs
- 14-pin JTAG emulator header
- Embedded JTAG emulation with USB Host interface
- Board-specific Code Composer Studio™ Integrated Development Environment
- Simple setup
- Design files such as Orcad and Gerber
- Board support library accelerates software development on the EVM
- Comptaible with TMDXEVMPCI adaptor card
TMDXEVM6670LE & TMDXEVM6670LXE both feature their embedded JTAG emulation with USB Host interface via XDS560V2