AM18x evaluation module with Wi-Fi

(ACTIVE) TMDXEVMWIFI1808L

Description & Features

Technical Documents

Support & Community

Order Now


Key Document

Description

The Sitara™ ARM9® AM18x evaluation module (EVM) is a full-featured application development kit for evaluating the functionality of Texas Instruments' highly integrated, energy-efficient AM1808, AM1806 and AM1802 applications processors.

AM1808, AM1806 and AM1802 processors are ideal for applications in the industrial, portable medical, communications, and consumer markets. The AM1808, AM1806 and AM1802 provide a single development environment that allows customers to evaluate and exercise all the peripherals of this product family.

Features
Hardware Specifications Software and Tools Connectivity
  • AM1810 SOM-M1 Processor
  • 128 MB DDR, 512MB NAND Flash, 8 MB NOR Flash
  • Integrated LCD touch-screen and backlight
  • WL1271 Wireless (WiFi/BT) daughter card
  • TLV320AIC3106 audio codec
  • 5V power supply with regional adapters
  • USB-A to mini-B cable
  • Ethernet crossover cable
  • Null-modem serial cable
  • RoHS Compliant
  • LinuxEZ SDK
  • OpenLink Wi-Fi and Bluetooth (integrated to Linux BlueZ) drivers
  • U-Boot (boot-loader/monitor)
  • Code Composer Studio integrated development environment (IDE)
  • Board Support Library (BSL) sample programs
  • Peripheral drivers (web)
  • 1-High-speed USB 2.0
  • 1-USB 1.1 host
  • RJ45 connector
  • RS-232 serial port
  • Serial ATA connector
  • S-Video in/out connectors
  • Analog video in/out connectors
  • Analog-to-digital converter
  • Digital-to-Analog converter
  • Camera interface
  • Stereo in/out connectors
  • MMC/SD Card
  • JTAG

Looking for assistance? Check out these resources:
Step 1 Step 2
AM18x E2E Forum Repairs and Returns


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDXEVMWIFI1808L:
AM18x evaluation module with Wi-Fi

$1150.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Third Party Documents (1)
*This is not an TI official document.
Title Date Type
Technical Documentation & Schematics for AM18x eXperimenter Kit - user will need to set up a name and password on the LogicPD site before accessing 12 Oct 2012
More Literature (4)
*This is not an TI official document.
Title Abstract Type Size (KB) Date Views
Wiki* 16 Oct 2012
Wiki* 17 Oct 2012
Wiki* 19 Oct 2012
PDF 738 05 Oct 2012 4,350

Software (1)

Name Part Number Software Type
Linux Software Development Kit (SDK) for AM1x Microprocessors  LINUXSDK-AM1X  Software Development Kits (SDK) 

TI Devices (3)

Part Number Name Product Family
AM1802  Sitara ARM Microprocessor (MPU)  ARM9 Core 
AM1806  Sitara ARM Microprocessor (MPU)  ARM9 Core 
AM1808  Sitara ARM Microprocessor (MPU)  ARM9 Core 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number