AM18x evaluation module with Wi-Fi Status: ACTIVE

TMDXEVMWIFI1808L

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Zoom AM18x Sitara™ ARM9™ evaluation module (EVM) is a full-featured application development kit for evaluating the functionality of Texas Instruments' highly integrated, energy-efficient AM1808, AM1806 and AM1802 applications processors.

Bundled with the AM18x EVM is the WiLink™ 6.0 (WL1271) solution with OpenLink™ open source Bluetooth® and Wi-Fi™ connectivity.

AM1808, AM1806 and AM1802 processors are ideal for applications in the industrial, portable medical, communications, and consumer markets. The AM1808, AM1806 and AM1802 provide a single development environment that allows customers to evaluate and exercise all the peripherals that this family boasts.

Features
The AM18x EVM Kit includes one SOM (AM1808 SOM-M1), WL1271 WLAN daughter card, application baseboard, touch-screen LCD, user interface (UI) board, accessories, and software required to immediately begin development work. The kit contents include:
  • Includes one SOM
    • AM1808 SOM-M1 (128 MB DDR)
  • OpenLink open source Wi-Fi and Bluetooth daughter card
    • WLAN and Bluetooth® (BT) add-on card, based on the LS Research TiWi module with TI WL1271
  • Software and Tools
    • Open source Linux board support package
    • OpenLink open source Wi-Fi driver providing mobile Wi-Fi connectivity solution for home/SOHO and public environments
    • OpenLink open source Bluetooth driver integrated to Linux BlueZ (BT Stack)
    • U-Boot (bootloader/monitor)
    • Code Composer Studio (CCS) v4.1
    • Board Support Library (BSL) sample programs
    • Peripheral drivers (web download)
  • LCD Display
    • Integrated LCD, touch, and backlight
  • User Interface (UI) Board
    • S-Video in/out connectors (TVP5147/ADV7343)
    • Analog video in/out connectors (TVP5147/ADV7343)
    • Analog-to-digital converter (ADS901)
    • Digital-to-analog converter (DAC900)
    • Camera interface
    • 48-character LCD panel
    • UI board RJ45 Ethernet jack connector
    • 8 MB NOR flash
    • 512 MB NAND flash
  • Audio
    • Stereo input and output connectors
    • TLV320AIC3106 audio codec
  • Network/USB/Serial Connectors
    • Baseboard RJ45 Ethernet jack connector
    • One USB 2.0 high-speed On-the-Go interface
    • One USB 1.1 full-speed host
    • 115.2kbps RS-232 debug serial port
    • Serial ATA connector
  • PC Card Expansion
    • MMC/SD card
  • Debug
    • Connectors for JTAG interface
  • Cables
    • Null-modem serial cable
    • Ethernet crossover cable
    • USB A to mini-B cable
    • 5 volt power supply with power adapters (Europe, Japan, UK, and US
  • Mechanical Specs
    • RoHS compliant

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

TMDXEVMWIFI1808L:
AM18x evaluation module with Wi-Fi


ACTIVE $1150.00  
Contact a Distributor  
Technical Documents
TI Wikis (2)
Title Date
Sitara MPUs Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
Development Tools, Operating Systems and Embedded Software Wikis - for TI Embedded Processors 08 Aug 2011
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 942 17 Jan 2012 4,744
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Linux Software Development Kit (SDK) for AM1x Microprocessors  LINUXSDK-AM1X  Software Development Kit (SDK) 
Windows® Embedded Compact and CE Software Development Kit (SDK) for ARM9™-based Processors  WINCESDK-AM1XOMAPL1X  Software Development Kit (SDK) 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
AM1802  Sitara ARM Microprocessor (MPU)  Sitara ARM Cortex-A8 and ARM9 Microprocessors 
AM1806  Sitara ARM Microprocessor (MPU)  Sitara ARM Cortex-A8 and ARM9 Microprocessors 
AM1808  Sitara ARM Microprocessor (MPU)  Sitara ARM Cortex-A8 and ARM9 Microprocessors 
WL1271-TIWI  WLAN 802.11 b/g/n & Bluetooth v2.1+EDR Transceiver from LS Research  Mesh and IP Networks 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number