AM437x Industrial Development Kit (IDK)

(OBSOLETE) TMDXIDK437X

Description & Features

Technical Documents

Support & Training

Order Now



Description

NOTE:

This tool has been superseded by TMDSIDK437X


The AM437x Industrial Development Kit (IDK) is an application development platform for evaluating the industrial communication and control capabilities of Sitara™ AM4379 and AM4377 processors for industrial applications.

The AM4379 and AM4377 processors are ideal for industrial communications, industrial control, and industrial drives applications. The AM437x processors integrate a quad-core Programmable Real-time Unit (PRU) that has been architected to implement the real-time communication technologies used in a broad range of industrial automation equipment. It enables low foot print designs with minimal external components and with best in class low power performance.

Target Applications

The IDK hardware and software are designed for industrial applications:

  • Industrial drives
  • Industrial sensors and I/O units
  • Industrial communication gateways
  • Programmable logic/automation controllers (PLC/PAC) with integrated industrial communications such as EtherCAT and feedback such as EnDat.

Features
Hardware Specifications Software and Tools Connectivity
  • AM4379 ARM Cortex-A9
  • 1GB DDR3
  • QSPI-NOR flash
  • Discrete power solution
  • Industrial communication interfaces
  • EnDat connectivity for motor feedback control
  • On-board 2Mp camera
  • SYS/BIOS
  • Starterware base port
  • Code Composer Studio integrated development environment (IDE)
  • Application stacks for industrial communication protocols
  • Sample industrial applications
  • EtherCAT
  • EnDat 2.2
  • BiSS
  • PROFINET
  • CANOpen
  • PROFIBUS
  • POWERLINK
  • Ethernet/IP
  • SERCOS III
  • IEC61850
  • PWM
  • Motor axis position feedback
  • Up to 3-phase motor drive connector
  • Sigma Delta Decimation Filter
  • Digital inputs and outputs (I/O)
  • SPI
  • UART
  • JTAG

System Requirements

For evaluation of sample industrial applications:

  • EtherCAT/PROFIBUS master/PLC equipment (not included) to communicate with the AM437x IDK
  • Up to 3-phase motor with optional position feedback sensing (not included)

For application development:

  • Windows XP/7 based workstation
  • Industrial Software Development Kit
  • Code Composer Studio IDE


  • Technical Documents
    User guides (1)
    *This is not an TI official document.
    Title Date Type
    AM437x IDK Hardware User's Guide 04 Nov 2014 Wiki*
    White papers (6)
    Title Abstract Type Size (KB) Date Views
    PDF 1633 30 May 2017 2,453
    PDF 1175 25 May 2017 4,645
    PDF 1726 29 Apr 2015 265
    PDF 269 09 Jul 2014 2,453
    PDF 235 21 Nov 2013 706
    PDF 274 21 Nov 2013 4,645
    Design files (6)
    Title Abstract Type Size (KB) Date Views
    ZIP 580 22 May 2017 556
    ZIP 473 22 May 2017 1,763
    ZIP 6065 22 May 2017 714
    ZIP 811 22 May 2017 511
    ZIP 870 22 May 2017 359
    ZIP 11389 22 May 2017 406

    Software (1)

    Name Part Number Software Type
    SYS/BIOS Industrial Software Development Kit (SDK) for Sitara™ Processors  SYSBIOSSDK-IND-SITARA  Software Development Kits (SDK) 

    Development Tools (3)

    Name Part Number Tool Type
    Clock Tree Tool for Sitara, Automotive, OMAP5, Vision Analytics, & Digital Signal Processors  CLOCKTREETOOL  Calculation Tools 
    Pin Mux Tool  PINMUXTOOL  Calculation Tools 
    Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

    Reference Designs (1)

    Name Part Number Tool Type
    Single Chip Drive for Industrial Communications and Motor Control  TIDEP0025  TI Designs

    Support & Training

    TI E2E Community

    As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

    Engage in the Community

    Blogs

    Wikis

    Visit the TI Wiki