OMAP-L138 Development Kit (LCDK)

(OBSOLETE) TMDXLCDK138

Description & Features

Technical Documents

Support & Training

Order Now



Description

The OMAP-L138 DSP+ARM9™ development kit will enable fast and easy Linux software and hardware development. This scalable platform will ease and accelerate software and hardware development of everyday applications that require real-time signal processing and control functional, including industrial control, medical diagnostics and communications. The low-cost kit, complete with freely downloadable and duplicable board schematics and design files, greatly reduces design work. A wide variety of standard interfaces for connectivity and storage allow developers to easily bring audio, video and other signals onto the board. Expansion headers such as LCD screen expansion headers and Leopard Imaging’s camera sensor allow customers to extend the board’s functionality.

The LCDK does not have an onboard emulator. An external emulator from TI (such as the XDS100, XDS200, XDS510, XDS560) or a third-party will be required to start development.

SPECIAL NOTE:

The TMDXLCDK138 has been replaced with the TMDSLCKDK138. The TMDS has the same performance, price and features as the TMDX, and is available via the TI Store.

Features
  • Integrated floating-/fixed-point DSP with up to 456 MHz performance; and ARM9 with up to 456 MHz performance
  • Software, expansion headers, schematics and application demos
  • SDKs, DSP/BIOS RTOS, drivers, stacks and protocol, algorithm libraries, flash and boot utilities and StarterWare

Technical Documents
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 4387 29 May 2015 1,525
More literature (2)
*This is not an TI official document.
Title Abstract Type Size (KB) Date Views
Wiki* 29 May 2012
PDF 138 30 May 2012 1,208

Software (2)

Name Part Number Software Type
Linux Software Development Kit (SDK) for OMAP-L138 Processors  LINUXSDK-OMAPL138  Software Development Kits (SDK) 
TMS320C6748 SYS/BIOS Software Development Kit (SDK)  BIOSSW-C6748  Software Development Kits (SDK) 

TI Devices (4)

Part Number Name Product Family
AM1808  Sitara Processor  ARM9 
OMAP-L132  C6000 DSP+ARM Processor  C6000 DSP + ARM Processors 
TMS320C6742  Fixed/Floating Point Digital Signal Processor  C6000 DSP 
TMS320C6746  Fixed/Floating Point Digital Signal Processor  C6000 DSP 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Blogs

Wikis

Visit the TI Wiki