TMS320C6748 DSP Development Kit (LCDK) Status: ACTIVE

TMDXLCDK6748

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TMS320C6748 DSP development kit (LCDK) is a scalable platform that breaks down development barriers for applications that require embedded analytics and real-time signal processing, including biometric analytics, communications and audio. The low-cost LCDK will also speed and ease your hardware development of real-time DSP applications. This new board reduces design work with freely downloadable and duplicable board schematics and design files. A wide variety of standard interfaces for connectivity and storage enable you to easily bring audio, video and other signals onto the board.

The LCDK does not have an onboard emulator. An external emulator from TI (such as the XDS100, XDS200, XDS510, XDS560) or a third-party will be required to start development.

Features
  • Integrated floating-/fixed-point DSP with up to 456 MHz performance
  • Software, expansion headers, schematics and application demos
  • SDKs, DSP/BIOS RTOS, drivers, stacks and protocol, algorithm libraries, flash and boot utilities and StarterWare

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   Current Version   Version Date   Description  

TMDXLCDK6748:
TMS320C6748 DSP Development Kit (LCDK)

$195.00(US$)


Pricing may vary.



ACTIVE PC   v1.0   24 MAY 2012   The C6748 DSP Low-Cost Development Kit offers an easy way to start development of applications that require real-time signal processing.  
Contact a Distributor  
Technical Documents
TI Wikis (3)
Title Date
Software Libraries Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
OMAP-L138 & C6748 Development Kit (LCDK) Wiki 29 May 2012
TI Embedded Processors Wiki 19 Oct 2012
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 122 30 May 2012 3,069

Software (2)

Name Part Number Software Type
Linux Software Development Kit (SDK) for OMAP-L138 Processors  LINUXSDK-OMAPL138  Software Development Kits (SDK) 
TMS320C6748 SYS/BIOS Software Development Kit (SDK)  BIOSSW-C6748  Software Development Kits (SDK) 

Development Tools (1)

Name Part Number Tool Type
XDS100 Emulators  XDS100  JTAG Emulators/ Analyzers 

TI Devices (6)

Part Number Name Product Family
AM1808  Sitara ARM Microprocessor (MPU)  ARM9 Core 
OMAP-L132  C6000 DSP+ARM Processor  DSP+ARM9 
OMAP-L138  C6000 DSP+ARM Processor  DSP+ARM9 
TMS320C6742  Fixed/Floating Point Digital Signal Processor  Fixed/Floating-point 
TMS320C6746  Fixed/Floating Point Digital Signal Processor  Fixed/Floating-point 
TMS320C6748  Fixed/Floating Point Digital Signal Processor  Fixed/Floating-point 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TMDXLCDK6748:

View All Tags