| THIS PRODUCT IS NO LONGER AVAILABLE | |||
| Replacement Products | |||
| Name | Number | Company | Tool Type |
| OMAP-L137/TMS320C6747 Floating Point Starter Kit | TMDSOSKL137 | Texas Instruments | Starter Kits |
Description
The OMAP-L137/TMS320C6747 Floating-Point Starter Kit, developed jointly with Spectrum Digital Inc., is a low-cost development platform designed to speed the development of high-precision applications based on TI's OMAP-L13x applications processors and TMS320C674x fixed/floating-point DSPs (TMS320C6747, TMS320C6745 and TMS320C6743). The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs by utilizing the starter kit’s full-featured Code Composer StudioTM integrated development environment (IDE) and eXpressDSPTM software which includes the DSP/BIOS™ kernel. This kit also includes a demo version of MontaVista Linux Pro 5.0 tool chain.
The contents of the starter kit (SK) include:- OMAP-L137/TMS320C6747 EVM with 4MB Serial Flash and 64MB SDRAM
- Code Composer StudioTM IDE (limited to use on the starter kit)
- Demo version of MontaVista Pro 5.0 tools (to be used with the subsequent releases of this kit)
- USB cable
- Universal power supply
- AC power cords
- Readme First Document
(This link takes you away from the TI website.)
Features
Hardware - The Starter Kit (SK) features the OMAP-L137 applications processor that includes both a 300 MHz fixed/floating-point C674x DSP core and a 300 MHz ARM9 processor. This C674x DSP generation is designed for applications that require floating-point precision and fixed-point performance for energy-efficient, connected applications, such as audio, medical and industrial. It is the development platform for both the OMAP-L137 as well as the C6747, C6745 and C6743 fixed/floating-point DSPs. Other hardware features of the SK include the following:- Embedded JTAG support via USB
- High-quality 24-bit stereo codec
- Four 3.5mm audio jacks for microphone, line in, speaker and line out
- 4MB Serial Flash and 64MB SDRAM
- Expansion port connector for plug-in modules
- On-board standard IEEE JTAG interface
- +5V universal power supply
Software - Designers can readily target both the OMAP-L137 applications processor, C6747, C6745 and C6743 DSPs through TI´s robust and comprehensive Code Composer Studio™ integrated development environment, DSP Link for interprocessor communication, MontaVista Linux Pro 5.0 Tool chain, DSP/BIOS RTOS and DSP/BIOS-based and ARM-Linux-based device drivers as well as the Linux Kernel/Bootloader. The tools, which run on Windows© 98, Windows 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity.
Want a complete listing of the releases available in the Kit from TI? Learn more