TMP1075 Digital Temperature Sensor Evaluation Board TMP1075EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The industry standard LM75/TMP75 is now available with high accuracy and a wider temperature range. The TMP1075 is a drop-in replacement for the most prevalent digital temperature sensors with enhanced features. The TMP1075 provides up to ±0.5°C typical accuracy over the −25°C to +85°C range, and ±1°C typical accuracy over the −55°C to +125°C range with 12-bit resolution, giving a temperature resolution of 0.0625°C. The Texas Instruments TMP1075EVM (Evaluation Module) provides the user a simple way to get started with TMP1075. The module and GUI are designed to provide the user a quick setup to evaluate the system and register map. The EVM features a perforation that allows the temperature sensor to be placed away from the MSP430 for remote temperature measurements and a header to connect multiple TMP1075's to the controller. This document provides detailed information about the hardware design and software installation.

Features
  • Provides GUI for simple and fast setup 
  • Perforated PCB allows sensor to be placed in user’s system
  • Up to ±0.5°C typical accuracy with 0.0625°C resolution (12-bit)
  • Example of PCB layout for fast thermal response time

What's Included

  • USB Cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMP1075EVM:
TMP1075 Digital Temperature Sensor Evaluation Module

$20.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2196 08 Jan 2019
User guides (1)
Title Type Size (KB) Date
PDF 1625 04 Apr 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (5)

Part Number Name Product Family
LP2980-ADJ  Micropower 50 mA Ultra Low-Dropout Adjustable Voltage Regulator in SOT-23  Power management 
MSP430F5528  25 MHz MCU with Integrated USB Phy, 128KB Flash, 8KB RAM, 12Bit/10 Channel ADC, 32BIT HW Multiplier  MSP430 ultra-low-power MCUs 
SN74AUP1G04  Low-Power Single Inverter Gate  Buffer/driver 
TMP1075  High-accuracy upgrade to industry standard LM75 / TMP75 I2C temperature sensor  Temperature sensors 
TPD1E04U04  1-channel ESD protection diode With low dynamic resistance for HDMI 2.0 and USB 3.0  Circuit protection 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles