TPA2035D1EVM

TPA2035D1 Evaluation Module (EVM)

TPA2035D1EVM

Order now

Overview

The TPA2035D1 audio power amplifier evaluation module is a complete, low-power, Class-D, stereo audio power amplifier capable of delivering 2.75 W (YZF package). All components and the evaluation module are Pb-free. The evaluation module consists of a TPA2035D1 on the main circuit of the board. An additional TPA2035D1 Mini EVM is included.

Features
  • Maximize Battery Life and Minimize Heat
    • 0.5 uA Shutdown Current
    • 3-mA Quiescent Current
    • High Efficiency Class-D 88% at 400mW at 8-ohm 80% at 100mW at 8-ohm
  • Short Circuit Auto-recovery
  • Gain of 2 V/V (6dB)
  • Only One External Component Required
    • Internal Matched Input Gain and Feedback Resistors for Excellent PSRR and CMRR
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • PSRR (-75 dB) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Dedicated Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • CMRR (-69 dB)Eliminates Two Input Coupling Capacitors
  • Thermal and Short-Circuit Protection
  • Pinout Similar to the TPA2010D1
  • Wafer Chip Scale Packaging (WCSP)
    • NanoFree (YZF)
  • APPLICATIONS
    • Wireless Handsets, PDAs, and other mobile devices
Speaker amps
TPA2035D1 2.75-W, mono, analog input Class-D audio amp with fixed 2 V/V gain with short circuit auto-recovery
Download View video with transcript Video

Order & start development

Evaluation board

TPA2035D1EVM — TPA2035D1 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPA2035D1 Audio Power Amplifier Evaluation Module (Rev. A) 12 Dec 2009
Certificate TPA2035D1EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos